BUF602 High Speed, Closed Loop Buffer | TI.com

BUF602 (ACTIVE)

High Speed, Closed Loop Buffer

High Speed, Closed Loop Buffer - BUF602
Datasheet
 

Description

The BUF602 is a closed-loop buffer recommended for a wide range of applications. Its wide bandwidth (1000MHz) and high slew rate (8000V/µs) make it ideal for buffering very high-frequency signals. For AC-coupled applications, an optional mid-point reference (VREF) is provided, reducing the number of external components required and the necessary supply current to provide that reference.

The BUF602 is available in a standard SO-8 surface-mount package and in an SOT23-5 where a smaller footprint is needed.

Features

  • Wide Bandwidth: 1000MHz
  • High Slew Rate: 8000V/µs
  • Flexible Supply Range:
    ±1.4V to ±6.3V Dual Supplies
    +2.8V to +12.6V Single Supply
  • Output Current: 60mA (continuous)
  • Peak Output Current: 350mA
  • Low Quiescent Current: 5.8mA
  • Standard Buffer Pinout
  • Optional Mid-Supply Reference Buffer
  • APPLICATIONS
    • Low Impedance Reference Buffers
    • Clock Distribution Circuits
    • Video/Broadcast Equipment
    • Communications Equipment
    • High-Speed Data Acquisition
    • Test Equipment and Instrumentation

All other trademarks are the property of their respective owners.

View more

Parametrics Compare all products in High-speed op amps (GBW>=50MHz)

 
Architecture
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
BW @ Acl (MHz)
Acl, min spec gain (V/V)
Slew Rate (Typ) (V/us)
Vn at flatband (Typ) (nV/rtHz)
Vn at 1 kHz (Typ) (nV/rtHz)
Vos (offset voltage @ 25 C) (Max) (mV)
Rail-to-rail
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
GBW (Typ) (MHz)
Output current (Typ) (mA)
2nd harmonic (dBc)
3rd harmonic (dBc)
@ MHz
BUF602
Current FB    
1    
2.8    
12.6    
1000    
1    
8000    
4.8    
5.9    
30    
No    
Catalog    
-45 to 85    
SOIC | 8
SOT-23 | 5    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)    
125    
1000    
60    
76    
98    
5