64-pin (HBE) package image

DP83561HBE/EM ACTIVE

Space grade (QMLV-RHA) 10/100/1000 Ethernet PHY with SEFI monitoring suite

open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Space
RoHS Exempt
REACH Yes
Lead finish / Ball material NIAU
MSL rating / Peak reflow Level-1-NA-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CFP (HSL) (HBE) | 64
Operating temperature range (°C) 25 to 25
Package qty | Carrier 24 | TUBE

Features for the DP83561-SP

  • QML Class V (QMLV), RHA, SMD 5962-20216
  • Military temperature range: –55°C to 125°C
  • Radiation performance
    • RHA up to TID = 300 krad (Si)
    • SEL immune to LET = 121 MeV·cm2/mg
  • Single Event Functional Interrupt (SEFI) monitor suite
    • Monitor
      • IEEE PCS state machine monitors
      • ECC configuration register monitor
      • PLL lock monitor
      • On-chip temperature monitor
    • Action
      • Interrupt pins to monitor events
    • Correction
      • ECC-protected configuration registers
      • Pin-configurable automatic SEFI recovery
      • Serial Management Interface (SMI) disable
  • Fully compatible to IEEE802.3 1000BASE-T, 100BASE-TX and 10BASE-Te specifications
  • Low RGMII latency (Tx < 90 ns, Rx < 290 ns)
  • Time sensitive network compliant
  • MAC interface: RGMII, MII
  • Integrated MDI termination resistors
  • Programmable RGMII termination impedance
  • Power supply: 2.5 V, 1.8 V, 1.1 V
  • I/O voltages: 1.8 V, 2.5 V, and 3.3 V
  • 25-MHz or 125-MHz synchronized clock output
  • Cable diagnostics: open, short using TDR
  • JTAG support

Description for the DP83561-SP

The DP83561-SP is a high reliability gigabit ethernet PHY designed for the high-radiation environment of space. The DP83561-SP is a low power, fully featured physical layer transceiver with integrated PMD sub-layers to support 10BASE-Te, 100BASE-TX and 1000BASE-T Ethernet protocols.

The DP83561-SP is designed for easy implementation of 10/100/1000 Mbps Ethernet LANs in extremely hostile environments. It interfaces directly to twisted pair media through an external transformer. This device interfaces directly to the MAC layer through Reduced GMII (RGMII) and MII.

The device is Radiation Hardened by Design (RHBD), fabricated by Texas Instruments using a CMOS process, and is available in 64-pin Ceramic Quad Flat Pack (CQFP) package, with a 11-mm × 11-mm body size (nominal).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more