Packaging information
Package | Pins WQFN (RHS) | 48 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 250 | SMALL T&R |
Features for the DS100RT410
- Each Channel Independently Locks to
10.3125 Gbps - Lock Operation (Typically Under 15 ms)
- Low Latency (≈ 300 ps)
- Adaptive Equalization up to 34-dB Boost at 5 GHz
- Adjustable Transmit VOD: 600 to 1300
mVp-p - Adjustable Transmit De-emphasis to –12 dB
- Typical Power Dissipation (EQ+CDR+DE):
150 mW/channel - Programmable Output Polarity Inversion
- Input Signal Detection, CDR Lock Detection and
Indicator - On-chip Eye Monitor (EOM), PRBS Generator
- Single 2.5 V ±5% Power Supply
- SMBus and EEPROM Configuration Modes
- Operating Temperature Range of 40°C to 85°C
- WQFN 48-Pin, 7 mm × 7 mm Package
- Easy Pin Compatible Upgrade Between Repeater
and Retimers- DS100RT410 (EQ+CDR+DE): 10.3125 Gbps
- DS100DF410 (EQ+DFE+CDR+DE):
10.3125 Gbps - DS110RT410 (EQ+CDR+DE): 8.5 to
11.3 Gbps - DS110DF410 (EQ+DFE+CDR+DE): 8.5 to
11.3 Gbps - DS125RT410 (EQ+CDR+DE): 9.8 to
12.5 Gbps - DS125DF410 (EQ+DFE+CDR+DE):
9.8 to 12.5 Gbps - DS100BR410 (EQ+DE): Up to
10.3125 Gbps
Description for the DS100RT410
The DS100RT410 is a four-channel retimer with integrated signal conditioning. Each channel can independently lock to 10.3125-Gbps data rate to support 10 GbE. The device includes a fully adaptive continuous-time linear equalizer (CTLE), clock and data recovery (CDR) and a transmit de-emphasis (DE) driver to enable data transmission over long, lossy and crosstalk-impaired highspeed serial links to achieve BER < 1 × 10–15. For channels with a high amount of crosstalk, the DS100DF410 should be used because it has self-calibrating 5-tap decision-feedback equalizer (DFE).
The programmable settings can be applied easily using the SMBus (I2C) interface, or they can be loaded through an external EEPROM. An on-chip eye monitor and a PRBS generator allow real-time measurement of high-speed serial data for system bring-up or field tuning. Flow-through pinout and single power supply make the DS100RT410 easy to use.