LMV932-N

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TLV9002 ACTIVE Dual, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications 1 MHz, micropower (Iq=0.06mA), low-noise, RRIO, lower Vos (1.6 mV)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 1.5 Slew rate (typ) (V/µs) 0.42 Vos (offset voltage at 25°C) (max) (mV) 5.5 Iq per channel (typ) (mA) 0.116 Vn at 1 kHz (typ) (nV√Hz) 50 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 5.5 Input bias current (max) (pA) 35000 CMRR (typ) (dB) 86 Iout (typ) (A) 0.065 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.35 Output swing headroom (to negative supply) (typ) (V) 0.037 Output swing headroom (to positive supply) (typ) (V) -0.033
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 1.5 Slew rate (typ) (V/µs) 0.42 Vos (offset voltage at 25°C) (max) (mV) 5.5 Iq per channel (typ) (mA) 0.116 Vn at 1 kHz (typ) (nV√Hz) 50 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 5.5 Input bias current (max) (pA) 35000 CMRR (typ) (dB) 86 Iout (typ) (A) 0.065 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.35 Output swing headroom (to negative supply) (typ) (V) 0.037 Output swing headroom (to positive supply) (typ) (V) -0.033
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Typical 1.8-V Supply Values; Unless Otherwise Noted
  • Specified at 1.8 V, 2.7 V and 5 V
  • Output Swing
    • With 600-Ω Load 80 mV from Rail
    • With 2-kΩ Load 30 mV from Rail
  • VCM 200 mV Beyond Rails
  • Supply Current (per Channel) 100 µA
  • Gain Bandwidth Product 1.4 MHz
  • Maximum VOS 4 mV
  • Ultra Tiny Packages
  • Temperature Range −40°C to +125°C
  • Create a Custom Design Using the LMV93x-N With the WEBENCH® Power Designer
  • Typical 1.8-V Supply Values; Unless Otherwise Noted
  • Specified at 1.8 V, 2.7 V and 5 V
  • Output Swing
    • With 600-Ω Load 80 mV from Rail
    • With 2-kΩ Load 30 mV from Rail
  • VCM 200 mV Beyond Rails
  • Supply Current (per Channel) 100 µA
  • Gain Bandwidth Product 1.4 MHz
  • Maximum VOS 4 mV
  • Ultra Tiny Packages
  • Temperature Range −40°C to +125°C
  • Create a Custom Design Using the LMV93x-N With the WEBENCH® Power Designer

The LMV93x-N family (LMV931-N single, LMV932-N dual and LMV934-N quad) are low-voltage, low-power operational amplifiers. The LMV93x-N family operates from 1.8-V to 5.5-V supply voltages and have rail-to-rail input and output. The input common-mode voltage extends 200 mV beyond the supplies which enables user enhanced functionality beyond the supply voltage range. The output can swing rail-to-rail unloaded and within 105 mV from the rail with 600-Ω load at 1.8-V supply. The LMV93x-N devices are optimized to work at 1.8 V, which make them ideal for portable two-cell, battery-powered systems and single-cell Li-Ion systems.

LMV93x-N devices exhibit an excellent speed-power ratio, achieving 1.4-MHz gain bandwidth product at 1.8-V supply voltage with very low supply current. The LMV93x-N devices can drive a 600-Ω load and up to 1000-pF capacitive load with minimal ringing. These devices also have a high DC gain of 101 dB, making them suitable for low-frequency applications.

The single LMV93x-N is offered in space-saving 5-pin SC70 and SOT-23 packages. The dual LMV932-N are in 8-pin VSSOP and SOIC packages and the quad LMV934-N are in 14-pin TSSOP and SOIC packages. These small packages are ideal solutions for area constrained PC boards and portable electronics such as mobile phones and tablets.

The LMV93x-N family (LMV931-N single, LMV932-N dual and LMV934-N quad) are low-voltage, low-power operational amplifiers. The LMV93x-N family operates from 1.8-V to 5.5-V supply voltages and have rail-to-rail input and output. The input common-mode voltage extends 200 mV beyond the supplies which enables user enhanced functionality beyond the supply voltage range. The output can swing rail-to-rail unloaded and within 105 mV from the rail with 600-Ω load at 1.8-V supply. The LMV93x-N devices are optimized to work at 1.8 V, which make them ideal for portable two-cell, battery-powered systems and single-cell Li-Ion systems.

LMV93x-N devices exhibit an excellent speed-power ratio, achieving 1.4-MHz gain bandwidth product at 1.8-V supply voltage with very low supply current. The LMV93x-N devices can drive a 600-Ω load and up to 1000-pF capacitive load with minimal ringing. These devices also have a high DC gain of 101 dB, making them suitable for low-frequency applications.

The single LMV93x-N is offered in space-saving 5-pin SC70 and SOT-23 packages. The dual LMV932-N are in 8-pin VSSOP and SOIC packages and the quad LMV934-N are in 14-pin TSSOP and SOIC packages. These small packages are ideal solutions for area constrained PC boards and portable electronics such as mobile phones and tablets.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet LMV93x-N Single, Dual, Quad 1.8-V, RRIO Operational Amplifiers datasheet (Rev. P) PDF | HTML May 7, 2017
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
Application note AN-1515 A Comprehensive Study of the Howland Current Pump (Rev. A) Apr 26, 2013
Application note Effect of Heavy Loads on Accuracy and Linearity of Op Amp Circuits (Rev. B) Apr 22, 2013
White paper A Quick Sine Wave Generator Jun 1, 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module for SOIC package

The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMV931-N PSPICE Model

SNOM028.ZIP (2 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos