ONET4291TA

LAST TIME BUY

4.25-Gbps transimpedance amplifier with AGC & RGGI

Product details

Type Transimpedance and limiting amplifier Data rate (max) (Mbps) 4250 Supply current (typ) (µA) 17000 Supply current (max) (µA) 25000 Deterministic jitter (typ) (ps) 10 Operating temperature range (°C) -40 to 85
Type Transimpedance and limiting amplifier Data rate (max) (Mbps) 4250 Supply current (typ) (µA) 17000 Supply current (max) (µA) 25000 Deterministic jitter (typ) (ps) 10 Operating temperature range (°C) -40 to 85
DIESALE (Y) See data sheet
  • 2.8-GHz Bandwidth
  • 3.2-k Differential Transimpedance
  • Automatic Gain Control (AGC)
  • 8.3-pA/Hz Typical Input Referred Noise
  • 2-mAp-p Maximum Input Current
  • Received Signal Strength Indication (RSSI)
  • CML Data Outputs With On-Chip 50- Back-Termination
  • On-Chip Supply Filter Capacitor
  • Single 3.3-V Supply
  • Die Size: 0,78 × 1,18 mm
  • APPLICATIONS
    • SONET/SDH Transmission Systems at OC24 and OC48
    • 4.25-Gbps, 2.125-Gbps, and 1.0625-Gbps Fiber-Channel Receivers
    • Gigabit Ethernet Receivers
    • PIN Preamplifier-Receivers

  • 2.8-GHz Bandwidth
  • 3.2-k Differential Transimpedance
  • Automatic Gain Control (AGC)
  • 8.3-pA/Hz Typical Input Referred Noise
  • 2-mAp-p Maximum Input Current
  • Received Signal Strength Indication (RSSI)
  • CML Data Outputs With On-Chip 50- Back-Termination
  • On-Chip Supply Filter Capacitor
  • Single 3.3-V Supply
  • Die Size: 0,78 × 1,18 mm
  • APPLICATIONS
    • SONET/SDH Transmission Systems at OC24 and OC48
    • 4.25-Gbps, 2.125-Gbps, and 1.0625-Gbps Fiber-Channel Receivers
    • Gigabit Ethernet Receivers
    • PIN Preamplifier-Receivers

The ONET4291TA is a high-speed transimpedance amplifier used in optical receivers with data rates up to 4.25 Gbps.

It features a low input referred noise, 2.8-GHz bandwidth, automatic gain control (AGC), 3.2-k transimpedance, and received signal strength indication (RSSI).

The ONET4291TA is available in die form and is optimized for use in a TO can.

The ONET4291TA requires a single 3.3-V supply, and its power-efficient design typically dissipates less than 56 mW. The device is characterized for operation from -40°C to 85°C ambient temperature.

The ONET4291TA is a high-speed transimpedance amplifier used in optical receivers with data rates up to 4.25 Gbps.

It features a low input referred noise, 2.8-GHz bandwidth, automatic gain control (AGC), 3.2-k transimpedance, and received signal strength indication (RSSI).

The ONET4291TA is available in die form and is optimized for use in a TO can.

The ONET4291TA requires a single 3.3-V supply, and its power-efficient design typically dissipates less than 56 mW. The device is characterized for operation from -40°C to 85°C ambient temperature.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 4.25 Gbps Transimpedance Amplifier with AGC and RGGI datasheet 15 Sep 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
DIESALE (Y)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos