SN55LVCP22

ACTIVE

Product details

Function Crosspoint Protocols LVDS Number of transmitters 2 Number of receivers 2 Input signal LVDS Output signal LVTTL Rating Military Operating temperature range (°C) -55 to 125
Function Crosspoint Protocols LVDS Number of transmitters 2 Number of receivers 2 Input signal LVDS Output signal LVTTL Rating Military Operating temperature range (°C) -55 to 125
CFP (W) 16 69.319 mm² (— mm × — mm)
  • QML class Q, SMD 5962-11242
  • High-speed (up to 1000 Mbps)
  • Low-jitter fully differential data path
  • 50 ps (typ), of peak-to-peak jitter with PRBS = 223–1 pattern
  • Less than 227 mW (typ), 313 mW (max) total power dissipation
  • Output (channel-to-channel) skew is 80 ps (typ)
  • Configurable as 2:1 mux, 1:2 demux, repeater or 1:2 signal splitter
  • Inputs accept LVDS, LVPECL, and CML signals
  • Fast switch time of 1.7 ns (typ)
  • Fast propagation delay of 0.65 ns (typ)
  • Inter-operates with TIA/EIA-644-A LVDS standard
  • Supports defense, aerospace, and medical applications:
    • Controlled baseline
    • One assembly/test site and one fabrication site
    • Extended product life cycle and extended product-change notification
    • Product traceability
  • QML class Q, SMD 5962-11242
  • High-speed (up to 1000 Mbps)
  • Low-jitter fully differential data path
  • 50 ps (typ), of peak-to-peak jitter with PRBS = 223–1 pattern
  • Less than 227 mW (typ), 313 mW (max) total power dissipation
  • Output (channel-to-channel) skew is 80 ps (typ)
  • Configurable as 2:1 mux, 1:2 demux, repeater or 1:2 signal splitter
  • Inputs accept LVDS, LVPECL, and CML signals
  • Fast switch time of 1.7 ns (typ)
  • Fast propagation delay of 0.65 ns (typ)
  • Inter-operates with TIA/EIA-644-A LVDS standard
  • Supports defense, aerospace, and medical applications:
    • Controlled baseline
    • One assembly/test site and one fabrication site
    • Extended product life cycle and extended product-change notification
    • Product traceability

The SN55LVCP22 is a 2×2 crosspoint switch providing greater than 1000 Mbps operation for each path. The dual channels incorporate wide common-mode (0 V to 4 V) receivers, allowing for the receipt of LVDS, LVPECL, and CML signals. The dual outputs are LVDS drivers to provide low-power, low-EMI, high-speed operation. The SN55LVCP22 provides a single device supporting 2:2 buffering (repeating), 1:2 splitting, 2:1 multiplexing, 2×2 switching, and LVPECL/CML to LVDS level translation on each channel. The flexible operation of the SN55LVCP22 provides a single device to support the redundant serial bus transmission needs (working and protection switching cards) of fault-tolerant switch systems found in optical networking, wireless infrastructure, and data communications systems.

The SN55LVCP22 uses a fully differential data path to ensure low-noise generation, fast switching times, low pulse width distortion, and low jitter. Output channel-to- channel skew is 80 ps (typ) to ensure accurate alignment of outputs in all applications.

The SN55LVCP22 is a 2×2 crosspoint switch providing greater than 1000 Mbps operation for each path. The dual channels incorporate wide common-mode (0 V to 4 V) receivers, allowing for the receipt of LVDS, LVPECL, and CML signals. The dual outputs are LVDS drivers to provide low-power, low-EMI, high-speed operation. The SN55LVCP22 provides a single device supporting 2:2 buffering (repeating), 1:2 splitting, 2:1 multiplexing, 2×2 switching, and LVPECL/CML to LVDS level translation on each channel. The flexible operation of the SN55LVCP22 provides a single device to support the redundant serial bus transmission needs (working and protection switching cards) of fault-tolerant switch systems found in optical networking, wireless infrastructure, and data communications systems.

The SN55LVCP22 uses a fully differential data path to ensure low-noise generation, fast switching times, low pulse width distortion, and low jitter. Output channel-to- channel skew is 80 ps (typ) to ensure accurate alignment of outputs in all applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN55LVCP22A-SP ACTIVE Radiation-hardened, QML-V, 2×2 1Gbps LVDS crosspoint switch Space grade variant

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN55LVCP22 Class Q 2x2 LVDS Crosspoint Switch datasheet PDF | HTML Jul 22, 2020
* SMD SN55LVCP22 SMD 5962-11242 Jul 8, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN55LVCP22EVM-CVAL — SN55LVCP22-SP Evaluation Module

The SN55LVCP22 (LVDS output) is a high-speed 2x2 crosspoint switch. The four different functions that this crosspoint provides are shown below. The functions are selected via pins SEL0 and SEL1. Control pins EN0 and EN1 enable or disable the outputs. The receiver has a wide input common-mode (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
CFP (W) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos