Line Driver And Receiver
Product details
Parameters
Package | Pins | Size
Features
- Meets or Exceeds the Requirements of ANSI EIA/TIA-232-E and ITU Recommendation V.28
- 10-mA Current Limited Output
- Wide Range of Supply Voltage
VCC = 4.5 V to 15 V - Low Power . . . 130 mW
- Built-In 5-V Regulator
- Response Control Provides:
Input Threshold Shifting
Input Noise Filtering - Power-Off Output Resistance . . . 300
Typ
- Driver Input TTL Compatible
Description
The SN75155 monolithic line driver and receiver is designed to satisfy the requirements of the standard interface between data terminal equipment and data communication equipment as defined by ANSI EIA/TIA-232-E. A response control input is provided for the receiver. A resistor or a resistor and a bias voltage can be connected between the response control input and ground to provide noise filtering. The driver used is similar to the SN75188. The receiver used is similar to the SN75189A.
The SN75155 is characterized for operation from 0°C to 70°C.
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | Datasheet | Line Driver And Receiver datasheet (Rev. C) | May 01, 1995 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.Design tools & simulation
Features
- Leverages Cadence PSpice Technology
- Preinstalled library with a suite of digital models to enable worst-case timing analysis
- Dynamic updates ensure you have access to most current device models
- Optimized for simulation speed without loss of accuracy
- Supports simultaneous analysis of multiple products
- (...)
CAD/CAE symbols
Package | Pins | Download |
---|---|---|
PDIP (P) | 8 | View options |
SOIC (D) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.