Home Interface Diodes ESD protection diodes

TPD4E110

ACTIVE

Quad 0.45-pF, 5.5-V, ±12-kV ESD protection diode for High Speed Interfaces

Product details

Package name DFN-0603 (X2SON) Peak pulse power (8/20 μs) (max) (W) 35 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 0.45 Clamping voltage (V) 10 Breakdown voltage (min) (V) 6.5
Package name DFN-0603 (X2SON) Peak pulse power (8/20 μs) (max) (W) 35 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 0.45 Clamping voltage (V) 10 Breakdown voltage (min) (V) 6.5
X2SON (DPW) 4 0.64 mm² 0.8 x 0.8
  • Provides System Level ESD Protection for Low-Voltage IO Interface
  • IO Capacitance 0.45pF (Typ)
  • IEC 61000-4-2 Level 4
    • ±12kV (Contact Discharge)
    • ±15kV (Air Gap Discharge)
  • IEC61000-4-5 (Surge): 2.5A (8/20 µs)
  • DC Breakdown Voltage 6.5V (Min)
  • Ultra Low Leakage Current 1nA (Max)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to 125°C
  • Space Minimizing 0.8mm x 0.8mm DPW Package
  • Provides System Level ESD Protection for Low-Voltage IO Interface
  • IO Capacitance 0.45pF (Typ)
  • IEC 61000-4-2 Level 4
    • ±12kV (Contact Discharge)
    • ±15kV (Air Gap Discharge)
  • IEC61000-4-5 (Surge): 2.5A (8/20 µs)
  • DC Breakdown Voltage 6.5V (Min)
  • Ultra Low Leakage Current 1nA (Max)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to 125°C
  • Space Minimizing 0.8mm x 0.8mm DPW Package

The TPD4E110 is a uni-directional Electrostatic Discharge (ESD) protection device with ultra-low capacitance. The device is constructed with a central ESD clamp and features two hiding diodes per channel to reduce the capacitive loading. Each channel is rated to dissipate ESD strikes above the maximum level specified in the IEC61000-4-2 level 4 international standard. The TPD4E110's ultra-low loading capacitance makes the device ideal for protecting high-speed signal pins.

The TPD4E110 is a uni-directional Electrostatic Discharge (ESD) protection device with ultra-low capacitance. The device is constructed with a central ESD clamp and features two hiding diodes per channel to reduce the capacitive loading. Each channel is rated to dissipate ESD strikes above the maximum level specified in the IEC61000-4-2 level 4 international standard. The TPD4E110's ultra-low loading capacitance makes the device ideal for protecting high-speed signal pins.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPD4E110 4 Channel Protection Solution for Super-Speed (Up to 6 GBPS) Interface datasheet (Rev. B) PDF | HTML 10 Apr 2014
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
Application brief ESD Protection for HDMI Applications (Rev. A) PDF | HTML 01 Nov 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

<p>The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested.</p>
(...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPD4E110 IBIS Model

SLVMA71.ZIP (2 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
X2SON (DPW) 4 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos