Home Interface USB ICs USB redrivers & multiplexers

TS3USBA225

ACTIVE

DP3T USB 2.0 HIGH-SPEED (480Mbps) AND AUDIO SWITCHES

Product details

Type Passive mux Function USB 2.0 USB speed (Mbps) 480 Number of channels 2 Supply voltage (max) (V) 5 Supply voltage (min) (V) 2.7 Ron (typ) (mΩ) 6500 Input/output voltage (min) (V) -1.8 Input/output voltage (max) (V) 4.3 Configuration 3:1 Features Audio Switch (Negative Rail Capability), Click and pop noise reduction, Logic Controlled (Output Enabled), Mobile High-Definition Link (MHL), USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 50 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 1900
Type Passive mux Function USB 2.0 USB speed (Mbps) 480 Number of channels 2 Supply voltage (max) (V) 5 Supply voltage (min) (V) 2.7 Ron (typ) (mΩ) 6500 Input/output voltage (min) (V) -1.8 Input/output voltage (max) (V) 4.3 Configuration 3:1 Features Audio Switch (Negative Rail Capability), Click and pop noise reduction, Logic Controlled (Output Enabled), Mobile High-Definition Link (MHL), USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 50 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 1900
UQFN (RUT) 12 3.4 mm² 2 x 1.7
  • 2.7-V to 5.0-V Operating Power Supply (VCC)
  • MHL/High-Speed USB (480 Mbps) Switch:
    • V I/O Accepts Signals up to 4.5 V (Independent of VCC)
    • 6.5 Ω rON Typical
    • 3 pF CON Typical
    • 1.9 GHz Bandwidth (–3 dB)
  • Audio Switch:
    • 2.5 Ω rON Typical
    • Negative Rail Capability down to –1.8 V
    • Low THD: < 0.05%
    • Internal Shunt Resistors for Click-and-Pop Reduction
  • 1.8-V Compatible Control Input (SEL1 and SEL2) Threshold
  • Minimized Current Consumption (~5 µA) in Power-Down Mode
  • Power-Off Protection: All I/O Pins are High-Z when VCC= 0 V
  • 12-Pin QFN Package (2 mm × 1.7 mm, 0.4 mm Pitch)
  • ESD Performance Tested per JESD 22
    • 2000 V Human-Body Model
      (A114-B, Class II)
    • 1000 V Charged-Device Model (C101)
  • 2.7-V to 5.0-V Operating Power Supply (VCC)
  • MHL/High-Speed USB (480 Mbps) Switch:
    • V I/O Accepts Signals up to 4.5 V (Independent of VCC)
    • 6.5 Ω rON Typical
    • 3 pF CON Typical
    • 1.9 GHz Bandwidth (–3 dB)
  • Audio Switch:
    • 2.5 Ω rON Typical
    • Negative Rail Capability down to –1.8 V
    • Low THD: < 0.05%
    • Internal Shunt Resistors for Click-and-Pop Reduction
  • 1.8-V Compatible Control Input (SEL1 and SEL2) Threshold
  • Minimized Current Consumption (~5 µA) in Power-Down Mode
  • Power-Off Protection: All I/O Pins are High-Z when VCC= 0 V
  • 12-Pin QFN Package (2 mm × 1.7 mm, 0.4 mm Pitch)
  • ESD Performance Tested per JESD 22
    • 2000 V Human-Body Model
      (A114-B, Class II)
    • 1000 V Charged-Device Model (C101)

The TS3USBA225 is a 2-channel single-pole triple-throw (SP3T) multiplexer that supports USB 2.0 High-Speed (480 Mbps) signals in all 3 differential channels. The first two high-speed differential channels also support Mobile High Definition Link (MHL) signaling with resolution and video frame rates up to 720p, 60 fps and 1080i, 30 fps. The remaining differential channel can also be used as an audio switch that is designed to allow analog audio signals to swing negatively. This configuration allows the system designer to use a common connector for audio and USB 2.0 or MHL data.

The TS3USBA225 has a VCC range of 2.7 V to 5.0 V with the capability to pass true-ground audio signals down to –1.8 V. The device also supports a power-down mode that can be enabled when both SEL1 and SEL2 controls are low to minimize current consumption when no signal is transmitting. The TS3USBA225 also features internal shunt resistors on the audio path to reduce clicks and pops that may be heard when the audio switches are selected.

The TS3USBA225 is a 2-channel single-pole triple-throw (SP3T) multiplexer that supports USB 2.0 High-Speed (480 Mbps) signals in all 3 differential channels. The first two high-speed differential channels also support Mobile High Definition Link (MHL) signaling with resolution and video frame rates up to 720p, 60 fps and 1080i, 30 fps. The remaining differential channel can also be used as an audio switch that is designed to allow analog audio signals to swing negatively. This configuration allows the system designer to use a common connector for audio and USB 2.0 or MHL data.

The TS3USBA225 has a VCC range of 2.7 V to 5.0 V with the capability to pass true-ground audio signals down to –1.8 V. The device also supports a power-down mode that can be enabled when both SEL1 and SEL2 controls are low to minimize current consumption when no signal is transmitting. The TS3USBA225 also features internal shunt resistors on the audio path to reduce clicks and pops that may be heard when the audio switches are selected.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TS3USBA225 USB 2.0 High-Speed (480 Mbps) and Audio Switches with Negative Signal Capability and 1.8-V Logic Compatibility and Power-Down Mode datasheet (Rev. C) PDF | HTML 27 Aug 2015
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML 24 Feb 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TS3USBA225 HSpice Model

SCDM142.ZIP (467 KB) - HSpice Model
Simulation model

TS3USBA225 IBIS Model

SCDM151.ZIP (42 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
UQFN (RUT) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos