32-pin (RHB) package image

TUSB1210BRHBTQ1 ACTIVE

Automotive USB2.0 high-speed 480-Mbps ULPI PHY transceiver

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSB1210BRHBRQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TUSB1210-Q1

  • AEC-Q100 Qualified with:
    • Temperature Grade 3: –40°C to 85°C
    • HBM ESD Classification 1C
    • CDM ESD Classification C4B
  • USB2.0 PHY Transceiver Chip, Designed to Interface
    with a USB Controller via a ULPI 12-pin Interface,
    Fully Compliant With:
    • Universal Serial Bus Specification Rev. 2.0
    • On-The-Go Supplement to the USB
      2.0 Specification
      Rev. 1.3
    • UTMI+ Low Pin Interface (ULPI) Specification
      Rev. 1.1
  • DP/DM Line External Component Compensation
    (Patent #US7965100 B1)
  • Interfaces to Host, Peripheral and OTG Device Cores;
    Optimized for Portable Devices or System ASICs with
    Built-in USB OTG Device Core
  • Complete USB OTG Physical Front-End that Supports
    Host Negotiation Protocol (HNP) and Session Request
    Protocol (SRP)
  • ULPI Interface:
    • I/O Interface (1.8 V) Optimized for Non-Terminated
      50 Ω Line Impedance
    • ULPI CLOCK Pin (60 MHz) Supports Both Input
      and Output Clock Configurations
    • Fully Programmable ULPI-Compliant Register Set
  • Available in a 32-Pin Quad Flat No Lead
    [QFN (RHB)] Package

Description for the TUSB1210-Q1

The TUSB1210-Q1 is a USB2.0 transceiver chip, designed to interface with a USB controller via a ULPI interface. It supports all USB2.0 data rates (High-Speed 480 Mbps, Full-Speed 12 Mbps and Low-Speed 1.5 Mbps), and is compliant to both Host and Peripheral modes. It additionally supports a UART mode and legacy ULPI serial modes.

TUSB1210-Q1 also supports the OTG (Ver1.3) optional addendum to the USB 2.0 Specification, including Host Negotiation Protocol (HNP) and Session Request Protocol (SRP).

The DP/DM external component compensation in the transmitter compensates for variations in the series impendence in order to match with the data line impedance and the receiver input impedance, to limit data reflections, and thereby, improve eye diagrams.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TUSB1210BRHBRQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more