Packaging information
Package | Pins VQFN (RHB) | 32 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 250 | SMALL T&R |
Features for the TUSB1210
- USB2.0 PHY transceiver chip, designed to
interface with a USB controller through a ULPI interface, fully compliant with:
- Universal serial bus specification Rev. 2.0
- On-the-go supplement to the USB 2.0 specification Rev. 1.3
- UTMI+ low pin interface (ULPI) specification Rev. 1.1
- ULPI 12-pin SDR interface
- DP/DM line external component compensation (patent #US7965100 B1)
- Interfaces to host, peripheral and OTG device cores; optimized for portable devices or system ASICs with built-in USB OTG device core
- Complete USB OTG physical front-end that supports host negotiation protocol (HNP) and session request protocol (SRP)
- VBUS overvoltage protection circuitry protects VBUS pin in range –2 V to 20 V
- Internal 5-V short-circuit protection of DP, DM, and ID pins for cable shorting to VBUS pin
- ULPI interface:
- I/O interface (1.8 V) optimized for nonterminated 50 Ω line impedance
- ULPI CLOCK pin (60 MHz) supports input and output clock configurations
- Fully programmable ULPI-compliant register set
- Full industrial grade operating temperature range from –40°C to 85°C
- Available in a 32-pin quad flat no lead [QFN (RHB)] package
Description for the TUSB1210
The TUSB1210 is a USB2.0 transceiver chip, designed to interface with a USB controller through a ULPI interface. The device supports all USB2.0 data rates (high-speed 480 Mbps, full-speed 12 Mbps, and low-speed 1.5 Mbps), and is compliant to both host and peripheral modes. The device additionally supports a UART mode and legacy ULPI serial modes. TUSB1210 also supports the OTG (Ver1.3) optional addendum to the USB 2.0 Specification, including HNP and SRP.
The DP/DM external component compensation in the transmitter compensates for variations in the series impendence in order to match with the data line impedance and the receiver input impedance, to limit data reflections and thereby improve eye diagrams.