Gehäuseinformationen
| Gehäuse | Pins VSON (DMT) | 14 |
| Betriebstemperaturbereich (°C) -40 to 150 |
| Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von TCAN1145-Q1
- AEC-Q100 (Grade 1): Qualified for automotive applications
- Meets the requirements of ISO 11898-2:2016
- TCAN1145-Q1 and TCAN1146-Q1 provide support for selective wake/partial networking while transmitting/receiving error-free Classic CAN or CAN FD data.
- CAN FD communication rates up to 5 Mbps
- Functional Safety Quality-Managed (TCAN1144-Q1 and TCAN1146-Q1)
- Functional Safety-Capable (TCAN1145-Q1)
- The TCAN114x-Q1 supports nominal processor IO voltages from 1.8 V to 5 V
- Wide operating range:
- ±58-V Bus fault protection
- ±12-V Common mode
- TCAN1144-Q1 and TCAN1146-Q1 support:
- Watchdog: Timeout, Window and Q&A
- Bus fault diagnostics and reporting
- Programmable INH/LIMP pin
- 14-Pin SOIC, VSON and SOT23 packages
- VSON package with improved automated optical inspection (AOI) capability
Beschreibung von TCAN1145-Q1
The TCAN114x-Q1 is a family of enhanced high-speed, CAN FD transceivers supporting data rates up to 5 Mbps. The devices are configured using serial peripheral interface (SPI) for access to full functionality. The TCAN114x-Q1 supports nominal processor IO voltages from 1.8 V to 5 V by applying the appropriate voltage to the VIO pin, allowing lower power processors to be used.
The TCAN1145-Q1 and TCAN1146-Q1 transceivers support selective wake (being able to wake-up based on WUF identification). This feature enables systems to implement partial networking and operate with a reduced number of nodes in an active state while the remaining nodes are in a low-power sleep mode). The transceivers and selective wake function meet the specifications of the ISO 11898-2:2016 standard.
The TCAN1144-Q1 and TCAN1146-Q1 are full featured devices supporting watchdog and advanced bus diagnostics. For ease of debug, the advanced bus fault diagnostics and communication feature can be used to determine specific bus faults.
The TCAN114x-Q1 is a family of enhanced high-speed CAN FD transceivers that are register compatible enabling system designers the flexibility to implement features needed without hardware modifications and with minimal software changes. The TCAN1144-Q1 and TCAN1146-Q1 inhibit (INH) pin can be used to either enable node power or be configured as a limp home pin when a watchdog error takes place.