DS26LS31MQML

ACTIVE

Quad High Speed Differential Line Driver

DS26LS31MQML

ACTIVE

Product details

Number of receivers 0 Number of transmitters 4 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 10 Fault protection (V) -0.5 to 7 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 60000 Rating Military Operating temperature range (°C) -55 to 125
Number of receivers 0 Number of transmitters 4 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 10 Fault protection (V) -0.5 to 7 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 60000 Rating Military Operating temperature range (°C) -55 to 125
CDIP (NFE) 16 134.209409 mm² 6.731 x 19.939 CFP (NAD) 16 62.9285 mm² 9.91 x 6.35 LCCC (NAJ) 20 79.0321 mm² 8.89 x 8.89
  • Operation from Single 5V Supply
  • Outputs Won't Load Line When VCC = 0V
  • Four Line Drivers in One Package for Maximum Package Density
  • Output Short-Circuit Protection
  • Complementary Outputs
  • Meets the Requirements of EIA Standard RS-422
  • Pin Compatible with AM26LS31
  • Glitch Free Power Up/Down

All trademarks are the property of their respective owners.

  • Operation from Single 5V Supply
  • Outputs Won't Load Line When VCC = 0V
  • Four Line Drivers in One Package for Maximum Package Density
  • Output Short-Circuit Protection
  • Complementary Outputs
  • Meets the Requirements of EIA Standard RS-422
  • Pin Compatible with AM26LS31
  • Glitch Free Power Up/Down

All trademarks are the property of their respective owners.

The DS26LS31MQML is a quad differential line driver designed for digital data transmission over balanced lines. The DS26LS31MQML meets all the requirements of EIA Standard RS-422 and Federal Standard 1020. It is designed to provide unipolar differential drive to twisted-pair or parallel-wire transmission lines.

The circuit provides an enable and disable function common to all four drivers. The DS26LS31MQML features TRI-STATE outputs and logically ANDed complementary outputs. The inputs are all LS compatible and are all one unit load.

The DS26LS31 features a power up/down protection circuit which keeps the output in a high impedance state (TRI-STATE) during power up or down preventing erroneous glitches on the transmission lines.

The DS26LS31MQML is a quad differential line driver designed for digital data transmission over balanced lines. The DS26LS31MQML meets all the requirements of EIA Standard RS-422 and Federal Standard 1020. It is designed to provide unipolar differential drive to twisted-pair or parallel-wire transmission lines.

The circuit provides an enable and disable function common to all four drivers. The DS26LS31MQML features TRI-STATE outputs and logically ANDed complementary outputs. The inputs are all LS compatible and are all one unit load.

The DS26LS31 features a power up/down protection circuit which keeps the output in a high impedance state (TRI-STATE) during power up or down preventing erroneous glitches on the transmission lines.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DS26LS32MQML ACTIVE Quad Differential Line Receivers Companion Quad Differential Line Receiver

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DS26LS31MQML Quad High Speed Differential Line Driver datasheet (Rev. B) 15 Apr 2013
Application note AN-805 Calculating Power Dissipation for Differential Line Drivers (Rev. B) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
CDIP (NFE) 16 View options
CFP (NAD) 16 View options
LCCC (NAJ) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos