DS90C032B

ACTIVE

LVDS quad CMOS differential line receiver

Product details

Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 4 Supply voltage (V) 5 Signaling rate (Mbps) 155.5 Input signal LVDS Output signal TTL Rating Catalog Operating temperature range (°C) -40 to 85
Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 4 Supply voltage (V) 5 Signaling rate (Mbps) 155.5 Input signal LVDS Output signal TTL Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² 9.9 x 6
  • >155.5 Mbps (77.7 MHz) Switching Rates
  • Accepts Small Swing (350 mV) Differential Signal Levels
  • High Impedance LVDS Inputs with Power Down
  • Ultra Low Power Dissipation
  • 600 ps Maximum Differential Skew (5V, 25°C)
  • 6.0 ns Maximum Propagation Delay
  • Industrial Operating Temperature Range
  • Available in Surface Mount Packaging (SOIC)
  • Pin Compatible with DS26C32A, MB570 (PECL) and 41LF (PECL)
  • Supports OPEN and Terminated Input Failsafe
  • Conforms to ANSI/TIA/EIA-644 LVDS Standard

All trademarks are the property of their respective owners.

  • >155.5 Mbps (77.7 MHz) Switching Rates
  • Accepts Small Swing (350 mV) Differential Signal Levels
  • High Impedance LVDS Inputs with Power Down
  • Ultra Low Power Dissipation
  • 600 ps Maximum Differential Skew (5V, 25°C)
  • 6.0 ns Maximum Propagation Delay
  • Industrial Operating Temperature Range
  • Available in Surface Mount Packaging (SOIC)
  • Pin Compatible with DS26C32A, MB570 (PECL) and 41LF (PECL)
  • Supports OPEN and Terminated Input Failsafe
  • Conforms to ANSI/TIA/EIA-644 LVDS Standard

All trademarks are the property of their respective owners.

The DS90C032B is a quad CMOS differential line receiver designed for applications requiring ultra low power dissipation and high data rates. The device supports data rates in excess of 155.5 Mbps (77.7 MHz) and uses Low Voltage Differential Signaling (LVDS) technology.

The DS90C032B accepts low voltage (350 mV) differential input signals and translates them to CMOS (TTL compatible) output levels. The receiver supports a TRI-STATE function that may be used to multiplex outputs. The receiver also supports OPEN Failsafe and terminated (100Ω) input Failsafe with the addition of external failsafe biasing. Receiver output will be HIGH for both Failsafe conditions.

The DS90C032B provides power-off high impedance LVDS inputs. This feature assures minimal loading effect on the LVDS bus lines when VCC is not present.

The DS90C032B and companion line driver (DS90C031B) provide a new alternative to high power pseudo-ECL devices for high-speed point-to-point interface applications.

The DS90C032B is a quad CMOS differential line receiver designed for applications requiring ultra low power dissipation and high data rates. The device supports data rates in excess of 155.5 Mbps (77.7 MHz) and uses Low Voltage Differential Signaling (LVDS) technology.

The DS90C032B accepts low voltage (350 mV) differential input signals and translates them to CMOS (TTL compatible) output levels. The receiver supports a TRI-STATE function that may be used to multiplex outputs. The receiver also supports OPEN Failsafe and terminated (100Ω) input Failsafe with the addition of external failsafe biasing. Receiver output will be HIGH for both Failsafe conditions.

The DS90C032B provides power-off high impedance LVDS inputs. This feature assures minimal loading effect on the LVDS bus lines when VCC is not present.

The DS90C032B and companion line driver (DS90C031B) provide a new alternative to high power pseudo-ECL devices for high-speed point-to-point interface applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DS90C032B LVDS Quad CMOS Differential Line Receiver datasheet (Rev. C) 12 Apr 2013
Application brief How Far, How Fast Can You Operate LVDS Drivers and Receivers? 03 Aug 2018
Application brief How to Terminate LVDS Connections with DC and AC Coupling 16 May 2018
Application note AN-1110 LVDS Quad Dynamic I CC vs Frequency 15 May 2004
Application note An Overview of LVDS Technology 05 Oct 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos