TMS320F28P559SJ-Q1
차량용 C2000™ 32비트 MCU, 150MHz, 1.1MB 플래시 C28x + CLA, 5개의 ADC, CLB, AES 및 NPU 포함
TMS320F28P559SJ-Q1
- Real-time processing:
- 150MHz C28x 32-bit DSP CPU
- Equivalent to 300MHz Arm® Cortex®-M7 based device on real-time signal chain performance (see the Real-time Benchmarks Showcasing C2000™ Control MCUs Optimized Signal Chain Application Note
- IEEE 754 single-precision Floating-Point Unit (FPU32)
- Trigonometric Math Unit
(TMU)
- Support for Nonlinear Proportional Integral Derivative (NLPID) control
- CRC Engine and Instructions (VCRC)
- Programmable Control Law Accelerator (CLA)
- 150MHz
- Equivalent to 200MHz Arm® Cortex®-M7 based device on real-time signal chain performance (see the Real-time Benchmarks Showcasing C2000™ Control MCUs Optimized Signal Chain Application Note
- IEEE 754 single-precision floating-point instructions
- Executes code independently of main CPU
- On-chip memory
- 1088KB of flash (ECC-protected) across five
independent banks
- Four 256KB banks
- One 64KB bank, ideal of LFU/Bootloaders/data
- 8KB of OTP (One Time Programmable flash memory)
- 133KB of RAM (ECC/Parity protected)
- 1088KB of flash (ECC-protected) across five
independent banks
- Security
- Secure Boot
- JTAG Lock
- Advanced Encryption Standard (AES) accelerator
- Unique Identification (UID) number
- Clock and system control
- Two internal 10MHz oscillators
- Crystal oscillator or external clock input
- Windowed watchdog timer module
- Missing clock detection circuitry
- Dual-clock Comparator (DCC)
- 3.3V I/O design
- Internal VREG generation allows for single-supply design
- Brownout reset (BOR) circuit
- 5V fail-safe and tolerant capability on 4 GPIOs for PMBUS/I2C support
- Configurable 1.35V VIH on 4 GPIOs
- System peripherals
- 6-channel Direct Memory Access (DMA) controller
- 91 individually programmable multiplexed General-Purpose Input/Output (GPIO) pins (22 shared with Analog)
- 17 digital inputs on analog pins
- Enhanced Peripheral Interrupt Expansion (ePIE)
- Multiple low-power mode (LPM) support
- Communications peripherals
- One Power-Management Bus (PMBus) interface
- Fast Plus Mode Support - 1MHz SCL
- 5V/3.3V/1.35V VIH support on select pins
- Two Inter-integrated Circuit (I2C) interfaces
- Two Controller Area Network with Flexible Data-Rate (CAN FD/MCAN) bus port
- 4KB message RAM per MCAN module, independent of system memory
- Ability to re-use RAM for CPU data variables if MCAN is not used
- One Universal Serial Bus (USB 2.0 MAC + PHY)
- Two Serial Peripheral Interface (SPI) ports
- Three UART-compatible Serial Communication Interface (SCI)
- One UART-compatible Local Interconnect Network (LIN) interface
- Fast Serial Interface (FSI) with one transmitter and one receiver (up to 200Mbps)
- One Power-Management Bus (PMBus) interface
- Analog system
- Five 3.9MSPS, 12-bit Analog-to-Digital Converters
(ADCs)
- Up to 39 external channels (includes one gpdac output)
- Four integrated Post-Processing Blocks (PPB) per ADC
- Four windowed comparators (CMPSS) with 12-bit reference Digital-to-Analog Converters (DACs)
- Digital glitch filters
- Low DAC output to pin capability on CMPSS1
- One 12-bit buffered DAC output
- Three Programmable
Gain Amplifiers (PGAs)
- Unity gain support
- Inverting and non-inverting gain mode support
- Programmable output filtering
- Five 3.9MSPS, 12-bit Analog-to-Digital Converters
(ADCs)
- Enhanced control peripherals
- 24 ePWM channels with 12
channels that have high-resolution capability (150ps resolution)
- Integrated dead-band support
- Integrated hardware trip zones (TZs)
- Two Enhanced Capture (eCAP) modules
- Three Enhanced Quadrature Encoder Pulse (eQEP) modules with support for CW/CCW operation modes
- Embedded Pattern Generator (EPG)
- 24 ePWM channels with 12
channels that have high-resolution capability (150ps resolution)
- Configurable Logic Block (CLB)
- 2 tiles
- Augments existing peripheral capability
- Supports position manager solutions
- TinyEngine™ NPU (Neural-network
Processing Unit)
- Highly Optimized for Deep Convolutional Neural Networks (CNN)
- Variable weights and data
lengths
- 8-bit and 4-bit weights
- 8-bit and 4-bit data
- 600MOPS (Mega Operations Per Second) at 75MHz on 8bWx8bD
- 1200MOPS at 75MHz on 4bWx8bD
- Up to 10x NN inferencing performance improvement vs SW techniques
- No direct coding required, TI AI tools generate FW libraries
- Real-time control focused
Edge AI Models
- ARC fault example
- Motor fault example
- Live Firmware Update (LFU)
- Diagnostic features
- Memory Power-On Self-Test (MPOST)
-
Functional Safety-Compliant
(1)
- Developed for functional safety applications
- Documentation available to aid ISO 26262 and IEC 61508 system design
- Systematic capability up to ASIL D and SIL 3
- Hardware integrity up to ASIL B and SIL 2
- Safety-related certification
- Package options:
- 128-pin Thin Quad Flatpack (TQFP)[PDT suffix]
- 100-pin Low-profile Quad Flatpack (LQFP)[PZ suffix]
- 80-pin TQFP [PNA suffix]
- 64-pin LQFP [PM suffix]
- 56-pin Very Thin Quad Flatpack No-Lead (VQFN) [RSH suffix]
- Temperature options:
- Junction (TJ): –40°C to 150°C
(1)Refer to the Functional Safety Manual for TMS320F28P55x Real-Time Microcontrollers and the TÜV certification for the exact part numbers that are Functional Safety-Compliant or Functional Safety Quality-Managed.
The TMS320F28P55x (F28P55x) is a member of the C2000™ real-time microcontroller family of scalable, ultra-low latency devices designed for efficiency in power electronics, including but not limited to: high power density, high switching frequencies, and supporting the use of GaN and SiC technologies.
These include such applications as:
- Motor drives
- Appliances
- Hybrid, electric & powertrain systems
- Solar & EV charging
- Digital power
- Body electronics & lighting
- Test & measurement
The real-time control subsystem is based on TI’s 32-bit C28x DSP core, which provides 150MHz of signal-processing performance for floating- or fixed-point code running from either on-chip flash or SRAM. The C28x CPU is further boosted by the Floating-Point Unit (FPU), Trigonometric Math Unit (TMU), and VCRC (Cyclical Redundancy Check) extended instruction sets, speeding up common algorithms key to real-time control systems.
The CLA allows significant offloading of common tasks from the main C28x CPU. The CLA is an independent 32-bit floating-point math accelerator that executes in parallel with the CPU. Additionally, the CLA has its own dedicated memory resources and it can directly access the key peripherals that are required in a typical control system. Support of a subset of ANSI C is standard, as are key features like hardware breakpoints and hardware task-switching.
The TinyEngine™ NPU (Neural-network Processing Unit) can support machine-learning inferencing using pre-trained models. Capable of 600–1200MOPS (Mega Operations Per Second) with model support for ARC fault detection or Motor Fault detection, the TinyEngine™ NPU provides up to 10x NN inferencing cycle improvement versus a SW-only-based implementation. Load and train models with the Edge AI Studio - Model Composer from TI or with the Tiny ML Modelmaker for an advanced set of capabilities. Source code for the C28x is generated by these tools, no manual coding is necessary. For customers who rely on their own AI training framework, TIs Neural Network Compiler can help port your AI model to be compatible with many C28x-based MCUs. For those interested in reference solutions, request access to TIs Arc Fault Detection Project or the Motor Bearing Fault Detection Project.
The F28P55x supports up to 1088KB of flash memory divided into four 256KB banks plus one 64KB bank, which enable programming one bank and execution in another bank in parallel. Up to 133KB of on-chip SRAM is also available to supplement the flash memory.
The Live Firmware Update hardware enhancements on F28P55x allow fast context switching from the old firmware to the new firmware to minimize application downtime when updating the device firmware.
High-performance analog blocks are integrated on the F28P55x real-time microcontroller (MCU) and are closely coupled with the processing and PWM units to provide optimal real-time signal chain performance. Twenty-four PWM channels, all supporting frequency-independent resolution modes, enable control of various power stages from a 3-phase inverter to power factor correction and advanced multilevel power topologies.
The inclusion of the Configurable Logic Block (CLB) allows the user to add custom logic and potentially integrate FPGA-like functions into the C2000 real-time MCU.
Interfacing is supported through various industry-standard communication ports (such as SPI, SCI, I2C, PMBus, LIN, and CAN FD) and offers multiple pin-muxing options for optimal signal placement.
Want to learn more about features that make C2000 Real-Time MCUs the right choice for your real-time control system? Check out The Essential Guide for Developing With C2000™ Real-Time Microcontrollers and visit the C2000™ real-time control MCUs page.
The Getting Started With C2000™ Real-Time Control Microcontrollers (MCUs) Getting Started Guide covers all aspects of development with C2000 devices from hardware to support resources. In addition to key reference documents, each section provides relevant links and resources to further expand on the information covered.
Ready to get started? Check out the TMDSCNCD28P55X evaluation board or the LAUNCHXL-F28P55X development kit, and download C2000Ware.
기술 자료
설계 및 개발
추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.
LAUNCHXL-F28P55X — C2000™ 실시간 MCU F28P55X LaunchPad™ 개발 키트
LAUNCHXL-F28P55X는 TI C2000™ 실시간 마이크로컨트롤러 시리즈 F28P55x 장치용 저비용 개발 보드입니다. 초기 평가 및 프로토타이핑에 적합하며, 귀사의 다음 애플리케이션 개발을 위한 표준화되고 사용이 간편한 플랫폼을 제공합니다. 이 확장 버전 LaunchPad™ 개발 키트는 개발을 위해 추가 핀을 제공하고 2개의 BoosterPack™ 플러그인 모듈 연결을 지원합니다. 방대한 TI MCU LaunchPad 에코시스템의 일부로, 광범위한 플러그인 모듈과 상호 호환됩니다.
TMDSCNCD28P55X — TMDSCNCD28P55X controlCARD 평가 모듈
TMDSCNCD28P55X은 F28P55x 디바이스의 TI C2000™ MCU 시리즈를 위한 저비용 평가 및 개발 보드입니다. HSEC180(180핀 고속 엣지 커넥터)이 제공되며 controlCARD로 초기 평가 및 프로토타이핑에 적합합니다. TMDSCNCD28P55X, 평가를 위해 180핀 도킹 스테이션 TMDSHSECDOCK가 필요하며 별도로 구매할 수 있습니다.
XDS110ISO-EVM — C2000 및 Sitara™ controlSOM용 XDS110 절연 플러그인 평가 모듈
ALGO-3P-UISP1-TI — 텍사스 인스트루먼트 장치용 Algocraft μISP1 프로그래머
μISP는 호스트 PC(RS-232, USB, LAN 연결 기능이 내장되어 있음)에 연결되어 작동하거나 단독 모드로 작동할 수 있습니다.
독립 실행형 모드의 프로그래밍 싸이클은 단순히 START 버튼을 누르거나 일부 TTL 제어 라인을 통해 실행될 수 있습니다.
컴팩트한 크기와 다양한 기능을 갖추고 있어 생산 환경, 수동 및 자동 프로세스에 간편하게 통합할 수 있습니다.
TMDSHSECDOCK — HSEC180 controlCARD 베이스보드 도킹 스테이션
TMDSHSECDOCK은 호환 가능한 HSEC180 기반 controlCARD의 주요 신호에 대한 헤더 핀 액세스를 제공하 베이스 보드입니다. 신속한 프로토타이핑을 위해 브레드보드를 사용할 수 있습니다. 보드 전원은 USB 케이블 또는 5V 배럴 공급 장치로 공급할 수 있습니다.
TMDSEMU110-U — XDS110 JTAG 디버그 프로브
텍사스 인스트루먼트 XDS110은 TI 임베디드 프로세서를 위한 새로운 디버그 프로브(에뮬레이터)입니다. XDS110은 XDS100 제품군을 대체하면서 하나의 포드로 더 다양한 표준(IEEE1149.1, IEEE1149.7, SWD)을지원합니다. 또한 모든 XDS 디버그 프로브는 ETB(Embedded Trace Buffer)가 포함되어 있는 모든 Arm® 및 DSP 프로세서에서 코어(Core) 및 시스템 트레이스(System Trace)를 지원합니다. 핀을 통한 코어 추적의 경우 XDS560v2 PRO TRACE가 필요합니다.
(...)TMDSEMU200-U — XDS200 USB 디버그 프로브
XDS200은 TI 임베디드 장치를 디버깅하는 데 사용되는 디버그 프로브(에뮬레이터)입니다. 대부분의 장치의 경우 더욱 저렴한 신형 XDS110(www.ti.com/tool/TMDSEMU110-U)을 사용하실 것을 권장합니다. XDS200은 단일 포드에서 다양한 표준(IEEE1149.1, IEEE1149.7, SWD)을 지원합니다. 모든 XDS 디버그 프로브는 ETB(임베디드 트레이스 버퍼)가 포함되어 있는 모든 Arm® 및 DSP 프로세서에서 코어 및 시스템 트레이스를 지원합니다.
XDS200은 TI 20핀 커넥터(TI 14핀, (...)
TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger
TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)
ALGO-3P-WRITENOW — Algocraft WriteNow! 프로그래머
WriteNow! 시스템 내 프로그래머 시리즈는 프로그래밍 산업에서 획기적인 발전입니다. 프로그래머는 다양한 제조업체의 수많은 장치(마이크로컨트롤러, 메모리, CPLD 및 기타 프로그래머블 장치)를 지원하며 간편한 ATE/장치 통합을 위한 컴팩트한 크기를 가지고 있습니다. 이는 단독으로 작동하거나 호스트 PC(RS-232, LAN 및 USB 연결 기능이 내장되어 있음)에 연결되어 있으며 사용이 간편한 소프트웨어 유틸리티가 제공됩니다.
C-GANG — 독립 실행 및 통합 플래싱을 위한 빠르고 안정적인 갱 프로그래밍 솔루션
C-GANG은 한 번에 최대 6개의 동일한 대상을 프로그래밍할 수 있는 저비용 갱 프로그래머입니다. MSPM0, MSP430 및 C2000 장치를 비롯한 다양한 TI 마이크로컨트롤러와 호환됩니다.
OPTEEQ-3P-SG400-SERIES — OPTEEQ SG400 시리즈 범용 인시스템 갱 프로그래머
OPTEEQ Technologies는 반도체 칩 프로그래밍에 대한 10년 이상의 깊이 있는 전문 지식을 갖춘 시장 선두 주자입니다. OPTEEQ SG400E 프로그래머는 1~32채널 옵션을 제공합니다. SG400 시리즈의 높은 안정성과 초고속 프로그래밍 속도를 유지하면서 새롭게 설계된 독립 전원 공급 시스템을 통해 고객의 다양한 응용 시나리오를 충족합니다. 또한 VCC/VPP 고속 방전 회로와 이중 과부하 보호 회로를 추가하여 자동차 전자 장치, 산업 제어 및 기타 산업에서 PCB의 대량 생산 및 테스트에 이상적이며 고객이 백만 (...)
SOFTM-3P-FLASHRUNNER-HS — SMH Technologies FlashRunner 고속 프로그래밍 툴
FlashRunner HS는 멀티 엔드 프로그래밍 시스템입니다. 일반적인 프로그래밍 시스템 기능을 중앙의 제어 장치와 USB type-C 케이블로 연결된 최대 8개의 주변 기기 활성 모듈이 공유합니다. 새로운 그래픽 사용자 인터페이스(Workbench)는 전반적인 구성 부담을 줄여 몇 번의 마우스 클릭 만으로 고객이 프로젝트를 생성할 수 있도록 안내하고, 대상 장치와 고객의 펌웨어 간의 불일치를 감지하며 전원 공급 장치 설정을 지원합니다.
지원되는 TI 장치를 보려면 (...)
C2000WARE — C2000Ware for C2000 Microcontrollers
C2000Ware는 개발 시간을 최소화하기 위해 만들어진 포괄적인 소프트웨어 및 문서 세트입니다. 여기에는 장치별 드라이버, 라이브러리 및 주변 기기 예제가 포함되어 있습니다.
- C2000 controlCARD, 실험용 키트 및 LaunchpPad용 하드웨어 설계 회로도, BOM, Gerber 파일 및 문서.
- 장치별 지원 파일, 비트 필드 헤더, 비트 필드 장치 주변 기기 예제(LaunchPad ™ 데모 포함) 및 장치 개발 사용 설명서.
- 장치별 드라이버 라이브러리 및 드라이버 기반 주변 기기 예제.
- FreeRTOS 커널, C28x 및 (...)
C2000WARE-DIGITALPOWER-SDK — DigitalPower SDK for C2000 Real-time Controllers
- DigitalPower SDK for C2000™ 마이크로컨트롤러(MCU)는 다양한 AC-DC, DC-DC, DC-AC 전원 공급 장치를 대상으로 C2000 MCU 기반 디지털 전원 시스템의 개발 시간을 최소화할 수 있도록 만들어진 포괄적인 소프트웨어 인프라, 툴 및 문서 세트입니다. 이 소프트웨어에는 태양광, 통신, 서버, 전기 자동차 충전기 및 산업용 전원 공급 애플리케이션을 대상으로 하는 C2000 디지털 전원 평가 모듈(EVM) 및 TI design(TID)에서 실행되는 펌웨어가 포함되어 있습니다. DigitalPower (...)
C2000WARE-MOTORCONTROL-SDK — MotorControl software development kit (SDK) for C2000™ MCUs
MotorControl SDK for C2000™ 마이크로컨트롤러(MCU)는 다양한 3상 모터 제어 애플리케이션을 대상으로 C2000 실시간 컨트롤러 기반 모터 제어 시스템의 개발 시간을 최소화할 수 있도록 설계된 포괄적인 소프트웨어 인프라, 툴 및 문서 세트입니다. 이 소프트웨어에는 C2000 모터 제어 평가 모듈(EVM) 및 산업용 드라이브, 로봇, 가전 제품 및 차량용 애플리케이션을 대상으로 하는 TI design(TID)에서 실행되는 펌웨어가 포함되어 있습니다. MotorControl SDK는 고성능 모터 제어 (...)
C2000_CLA_SAFETI_CQKIT_RV — C28x™ 및 CLA 안전 컴파일러 검증 키트
TI 컴파일러 검증 키트는 기능 안전 및 사이버 보안 표준에 대한 TI ARM®, C28/CLA, C29, C6000™ 또는 C7000™ C/C++ 컴파일러 사용 검증 시 고객을 지원하기 위해 개발되었습니다.
두 가지 검증 키트 유형을 사용할 수 있습니다.
- CQKIT(안전 컴파일러 검증 키트)는 IEC 61508, ISO 26262 및 EN 50657에 따른 기능 안전 개발에 사용할 수 있습니다.
- CSQKIT(안전 및 보안 컴파일러 검증 키트)는 기능 안전 개발(EN 50657이 EN 50716으로 업데이트됨) 및 ISO (...)
CCSTUDIO — Code Composer Studio integrated development environment (IDE)
CCStudio™ IDE is an integrated development environment designed for Texas Instruments' embedded processors, available as both a desktop and cloud-based application. It is an integral part of TI's extensive CCStudio™ development ecosystem.
CCStudio IDE is built on Eclipse Theia™ framework, the (...)
EDGE-AI-EXTENSION — Edge AI Toolkit Extension for CCStudio™ IDE and VS Code®
Edge AI Studio is part of the CCStudio™ development tool ecosystem. Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors. It supports both AI-accelerated (...)
EDGE-AI-STUDIO — 프로세서용 Edge AI Studio
Edge AI Studio is part of the CCStudio™ development tool ecosystem. Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors. It supports both AI-accelerated (...)
EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers
Edge AI Studio is part of the CCStudio™ development tool ecosystem. Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors. It supports both AI-accelerated (...)
SYSCONFIG — Standalone desktop version of SysConfig
CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.
SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)
TSK-3P-VX-TOOLSET — Arm용 TASKING VX-toolset
Arm용 VX-Toolset은 일부 Cortex-M 및 Cortex-R 코어 장치의 안전 필수 임베디드 소프트웨어 개발을 위해 인증된 컴파일러 툴체인입니다. Eclipse IDE 통합, 고급 멀티코어 지원, TASKING BlueBox 디버거와의 호환성을 제공하는 VX-toolset은 개발을 단순화합니다. 최대 ASIL D까지의 ISO 26262 및 ISO 21434 규격 준수를 위해 TÜV NORD 인증을 획득했습니다.
C28X-ACADEMY — C28X-ACADEMY
TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud
WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS 사전 인증 안전 RTOS
SAFERTOS®는 임베디드 프로세서를 위해 설계된 고유한 실시간 운영 체제입니다. TÜV SÜD의 IEC 61508 SIL3 및 ISO 26262 ASILD 표준에 따라 사전 인증을 받았습니다. SAFERTOS®는 WHIS 전문가 팀에서 안전을 위해 특별히 제작되었으며, 전 세계적으로 안전이 중요한 응용 분야에 사용됩니다. WHIS와 텍사스 인스트루먼트는 10년 넘게 협력해 왔습니다. 이 기간 동안, WHIS는 SAFERTOS®를 광범위한 TI 프로세서로 이식하여 널리 사용되는 모든 코어를 지원하며 요청 시 추가 아키텍처를 (...)
C2000-C-GANG-SW — C-GANG Programmer Support Software - C2000 - From Elprotronics, Inc.
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UniFlash는 TI의 광범위한 CCStudio™ 개발 에코시스템의 일부로, TI 마이크로컨트롤러 및 무선 연결 장치의 온칩 플래시와 TI 프로세서의 온보드 플래시를 프로그래밍하기 위한 소프트웨어 도구입니다. UniFlash는 그래픽 및 명령줄 인터페이스를 모두 제공하며, 데스크톱 또는 클라우드 환경에서 실행할 수 있습니다.
UniFlash는 CCStudio™ 개발자 영역의 클라우드에서 실행하거나 Windows®, Linux®, macOS® 컴퓨터에서 다운로드해 사용할 수 있습니다.
macOS는 mmWave, AMx, K2G 및 (...)
PLEXIM-3P-PLECS-CODER — TI C2000 타깃 지원 패키지 포함 Plexim PLECS Coder
TI C2000 대상 지원 패키지가 포함된 PLECS Coder는 파워 일렉트로닉스 및 전기 드라이브 애플리케이션을 위한 C2000 마이크로컨트롤러를 프로그래밍하는 프로세스를 간소화합니다. 임베디드 소프트웨어 개발을 쉽게 이용할 수 있고 효율적으로 만들 수 있도록 설계된 PLECS Coder는 제어 설계와 하드웨어 구현 사이의 격차를 해소합니다. 숙련된 개발자이든 마이크로컨트롤러 프로그래밍이 처음이든, PLECS Coder는 제어 회로도를 작동하는 MCU 코드로 변환하는 가장 빠른 방법입니다. 여기에는 표준 PLECS 라이브러리 (...)
CDNS-3P-MIDAS-SAFETY — MIDAS Safety Platform and Report Creator
The Midas Safety Platform provides early phase exploration of functional safety architectures and leverages native chip design data to perform accurate safety analysis efficiently. The platform is a unified solution available across Cadence products, and with its modular architecture, it supports (...)
| 패키지 | 핀 | CAD 기호, 풋프린트 및 3D 모델 |
|---|---|---|
| TQFP (PNA) | 80 | Ultra Librarian |
| LQFP (PM) | 64 | Ultra Librarian |
| LQFP (PZ) | 100 | Ultra Librarian |
| UNKNOWN (PTF) | 128 | Ultra Librarian |
| TQFP (PDT) | 128 | Ultra Librarian |
주문 및 품질
권장 제품에는 본 TI 제품과 관련된 매개 변수, 평가 모듈 또는 레퍼런스 디자인이 있을 수 있습니다.