ONET4291PA

LAST TIME BUY

1-Gbps to 4.25-Gbps rate-selectable limiting amplifier

Product details

We are not able to display this information. Please refer to the product data sheet.
  • Multirate Operation from 1 Gbps up to 4.25 Gbps
  • Loss-of-Signal Detection (LOS)
  • Two-Wire Digital Interface
  • Digitally Selectable LOS Threshold
  • Digitally Selectable Bandwidth
  • Digitally Selectable Output Voltage
  • Low Power Consumption
  • Input Offset Cancellation
  • CML Data Outputs With On-Chip, 50- Back-Termination to VCC
  • Single 3.3-V Supply
  • Surface-Mount, Small-Footprint, 4-mm × 4-mm, 16-Terminal QFN Package
  • APPLICATIONS
    • Multirate SONET/SDH Transmission Systems
    • 4.25-Gbps, 2.125-Gbps, and 1.0625-Gbps Fibre-Channel Receivers
    • Gigabit Ethernet Receivers

  • Multirate Operation from 1 Gbps up to 4.25 Gbps
  • Loss-of-Signal Detection (LOS)
  • Two-Wire Digital Interface
  • Digitally Selectable LOS Threshold
  • Digitally Selectable Bandwidth
  • Digitally Selectable Output Voltage
  • Low Power Consumption
  • Input Offset Cancellation
  • CML Data Outputs With On-Chip, 50- Back-Termination to VCC
  • Single 3.3-V Supply
  • Surface-Mount, Small-Footprint, 4-mm × 4-mm, 16-Terminal QFN Package
  • APPLICATIONS
    • Multirate SONET/SDH Transmission Systems
    • 4.25-Gbps, 2.125-Gbps, and 1.0625-Gbps Fibre-Channel Receivers
    • Gigabit Ethernet Receivers

The ONET4291PA is a versatile, high-speed, rate-selectable limiting amplifier for multiple fiber-optic applications with data rates up to 4.25 Gbps.

The device provides a two-wire interface, which allows digital bandwidth selection, digital output amplitude selection, and digital loss of signal threshold adjust.

This device provides a gain of about 43 dB, which ensures a fully differential output swing for input signals as low as 5 mVp-p.

The ONET4291PA provides loss-of-signal detection with either digital or analog threshold adjust.

The part is available in a small-footprint, 4-mm × 4-mm, 16-terminal QFN package. It requires a single 3.3-V supply.

This power-efficient, rate-selectable limiting amplifier is characterized for operation from -40°C to 85°C ambient temperature.

The ONET4291PA is a versatile, high-speed, rate-selectable limiting amplifier for multiple fiber-optic applications with data rates up to 4.25 Gbps.

The device provides a two-wire interface, which allows digital bandwidth selection, digital output amplitude selection, and digital loss of signal threshold adjust.

This device provides a gain of about 43 dB, which ensures a fully differential output swing for input signals as low as 5 mVp-p.

The ONET4291PA provides loss-of-signal detection with either digital or analog threshold adjust.

The part is available in a small-footprint, 4-mm × 4-mm, 16-terminal QFN package. It requires a single 3.3-V supply.

This power-efficient, rate-selectable limiting amplifier is characterized for operation from -40°C to 85°C ambient temperature.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 1-Gbps to 4.25-Gbps Rate-Selectable Limiting Amplifier datasheet 21 Sep 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos