SN65HVD61

ACTIVE

ControlNet™ Transceiver

Product details

Protocols ControlNet Rating Catalog Operating temperature range (°C) -40 to 100
Protocols ControlNet Rating Catalog Operating temperature range (°C) -40 to 100
SOIC (D) 14 51.9 mm² 8.65 x 6
  • Compatible With the ControlNet Standard
  • I/O Operates From 2.5-V to 5-V Supply
  • Receiver thresholds within –120mV to 120mV
  • Receiver hysteresis >50mV
  • Low Power Standby Mode
  • Thermal Shutdown Protection
  • Power-Up/Down Glitch-free Bus Inputs and Outputs
  • Short-Circuit Protection on Outputs
  • RoHS Compliant
  • ControlNet Vendor ID 806
  • APPLICATIONS
    • Industrial Networks
    • Programmable Controllers
    • Industrial Drives

  • Compatible With the ControlNet Standard
  • I/O Operates From 2.5-V to 5-V Supply
  • Receiver thresholds within –120mV to 120mV
  • Receiver hysteresis >50mV
  • Low Power Standby Mode
  • Thermal Shutdown Protection
  • Power-Up/Down Glitch-free Bus Inputs and Outputs
  • Short-Circuit Protection on Outputs
  • RoHS Compliant
  • ControlNet Vendor ID 806
  • APPLICATIONS
    • Industrial Networks
    • Programmable Controllers
    • Industrial Drives

The SN65HVD61 is designed to meet the requirements for the driver and receiver circuitry of the ControlNet coaxial-based physical layer.

These devices are single-channel circuits with one transceiver for single node operation or distributed stand-alone applications.

The pull-or-pull transmitter circuit is designed to sink current from a center-tapped transformer, providing galvanic isolation from the shared bus.

These devices incorporate a differential receiver (RX) with the 120 mV sensitivity needed by ControlNet industrial applications.

A secondary receiver (CD) detects the presence of a valid positive differential signal.

The third signal receiver function (SIG) provides a scaled analog output which is proportional to the differential voltage between XF1 and XF3. This output can be used for diagnostic purposes.

The SN65HVD61 is designed to meet the requirements for the driver and receiver circuitry of the ControlNet coaxial-based physical layer.

These devices are single-channel circuits with one transceiver for single node operation or distributed stand-alone applications.

The pull-or-pull transmitter circuit is designed to sink current from a center-tapped transformer, providing galvanic isolation from the shared bus.

These devices incorporate a differential receiver (RX) with the 120 mV sensitivity needed by ControlNet industrial applications.

A secondary receiver (CD) detects the presence of a valid positive differential signal.

The third signal receiver function (SIG) provides a scaled analog output which is proportional to the differential voltage between XF1 and XF3. This output can be used for diagnostic purposes.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet ControlNet(TM) Transceiver datasheet (Rev. D) 10 Feb 2011
Application note ControlNet Applications With the SN65HVD61 PHY (Rev. A) 02 Sep 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65HVD61 IBIS Model

SLLM219.ZIP (25 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos