DAC38RF82
Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)
DAC38RF82
- 14-Bit resolution, 9-GSPS DAC with multimode operation
- 16-Bit, Dual-channel data mode
- Max input rate: 2.5-GSPS
- Wideband digital up-converter
- Interpolation: 1,2,4,6,8,10,12,16,18,20,24x
- 12-Bit, Dual-channel data mode
- Max input rate: 3.33-GSPS
- Wideband digital Up-converter
- Interpolation: 1,2,24x
- 8-Bit, Single-channel data mode
- Max input rate: 9-GSPS
- 16-Bit, Dual-channel data mode
- JESD204B interface
- Subclass 1 for multichip synchronization
- DAC38RF89: Maximum lane rate: 12.5 Gbps
- DAC38RF82: Maximum lane rate: 12.8 Gbps
- Differential output
- Supports DC coupling
- RF Full-scale output power (with 2:1 balun):
3 dBm at 2.14 GHz
- Internal PLL and VCO with bypass
- DAC38RF82: fC(VCO) = 5.9 or 8.9 GHz
- DAC38RF89: fC(VCO) = 5 or 7.5 GHz
- Power supplies: -1.8 V, 1.0 V, 1.8 V
- Package: 10 x 10 mm BGA, 0.8 mm pitch,
144-balls
The DAC38RF82 and DAC38RF89 are high performance, wide bandwidth RF-sampling digital-to-analog (DACs) that are capable of dual channel input data rate up to 3.33 GSPS or single-channel operation with 8-bits up to 9-GSPS. The devices have a low power JESD204B Interface with up to 8 lanes, with a maximum bit rate of 12.5 Gbps (DAC38RF89) and 12.8 Gbps (DAC38RF82).
In dual channel operation, the input interface is capable of data rates up to 3.33 GSPS at 12-bits and 2.5 GSPS at 16-bits resolution without interpolation. When used as a complex baseband transmitter with interpolation modes from 2x to 24x, the DAC38RF82 or DAC38RF89 is capable of synthesizing wideband signals up to 2 GHz bandwidth with 16-bit input resolution and 2.66 GHz bandwidth with 12-bit input resolution.
The 8-bit mode allows an input at the full 9 GSPS maximum DAC sample rate and can synthesize wideband signals from 0 to 4.5 GHz.
An optional low jitter PLL/VCO simplifies the DAC clock generation by allowing use of a lower frequency reference clock. DAC38RF82 and DAC38RF89 support different VCO frequency ranges, summarized in Device Comparison Table.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DAC38RF8x Dual-Channel, Differential-Output, 14-Bit, 9-GSPS, RF-Sampling DAC With JESD204B Interface, On-Chip PLL and Wide-Band Interpolation datasheet (Rev. D) | PDF | HTML | 14 Apr 2020 |
Application note | Impact of Power-Supply Noise on Phase Noise Performance of RF DACs | 13 Jun 2018 | ||
EVM User's guide | TSW40RF8x Evaluation Module User's Guide (Rev. A) | 27 Sep 2017 | ||
Application note | Eye Scan Testing with the DAC38RFxx | 10 Aug 2017 | ||
Application note | Quick-Start Methods in Simulating the DAC38RF8x Input/Output Buffer Information | 02 Aug 2017 | ||
Application note | DAC38RF8x Test Modes | 25 Jul 2017 | ||
EVM User's guide | DAC38RF8xEVM User's Guide (Rev. A) | 24 Mar 2017 | ||
Application note | Digital RF Power Control for Power Amplifer Protection in Wireless Base | 06 Feb 2017 | ||
Application note | RF Sampling DAC with 800 MHz of IBW LTE | 28 Oct 2016 | ||
Design guide | Efficient Power Supply Scheme for RF-Sampling DAC Reference Design | 22 Aug 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC38RF82EVM — DAC38RF82 Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module
SLAC779 — DAC38RF8x KCU105 Firmware
Supported products & hardware
Products
High-speed DACs (>10 MSPS)
Transmitters
Hardware development
Evaluation board
TI-JESD204-IP — JESD204 Rapid Design IP for FPGAs connected to TI high-speed data converters
DATACONVERTERPRO-SW — High Speed Data Converter Pro GUI Installer, v5.20
This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)
Supported products & hardware
Products
High-speed DACs (>10 MSPS)
Transmitters
Receivers
High-speed ADCs (≥10 MSPS)
Ultrasound AFEs
RF-sampling transceivers
Hardware development
Evaluation board
Software
Support software
SLAC722 — DAC38RF8x EVM GUI
Supported products & hardware
Products
High-speed DACs (>10 MSPS)
Transmitters
Hardware development
Evaluation board
TIDA-01215 — Power Supply Reference Design for Optimizing Spur and Phase Noise in RF-sampling DACs
TIDA-01435 — High-Bandwidth Zero-IF Reference Design for Microwave Backhaul
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
FCCSP (AAV) | 144 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.