DAC34SH84 Quad-Channel, 16-Bit, 1.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC) | TI.com

DAC34SH84 (ACTIVE) Quad-Channel, 16-Bit, 1.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)

 

Description

The DAC34SH84 is a very low-power, high-dynamic range, quad-channel, 16-bit digital-to-analog converter (DAC) with a sample rate as high as 1.5 GSPS.

The device includes features that simplify the design of complex transmit architectures: 2× to 16× digital interpolation filters with over 90 dB of stop-band attenuation simplify the data interface and reconstruction filters. Independent complex mixers allow flexible carrier placement.

A high-performance low-jitter clock multiplier simplifies clocking of the device without significant impact on the dynamic range. The digital quadrature modulator correction (QMC) enables complete IQ compensation for gain, offset and phase between channels in direct upconversion applications.

Digital data is input to the device through a 32-bit wide LVDS data bus with on-chip termination. The wide bus allows the processing of high-bandwidth signals. The device includes a FIFO, data pattern checker, and parity test to ease the input interface. The interface also allows full synchronization of multiple devices.

The device is characterized for operation over the entire industrial temperature range of –40°C to 85°C and is available in a 196-ball, 12-mm × 12-mm, 0.8-mm pitch NFBGA package.

The DAC34SH84 low-power, high-bandwidth support, superior crosstalk, high dynamic range, and features are an ideal fit for next-generation communication systems.

Features

  • Low Power: 1.8 W at 1.5 GSPS, Full Operating
    Condition
  • Multi-DAC Synchronization
  • Selectable 2×, 4×, 8×, 16× Interpolation Filter
    • Stop-Band Attenuation > 90 dBc
  • Flexible On-Chip Complex Mixing
    • Two Independent Fine Mixers With 32-Bit
      NCOs
    • Power-Saving Coarse Mixers: ±n × fS/8
  • High-Performance, Low-Jitter Clock-Multiplying
    PLL
  • Digital I and Q Correction
    • Gain, Phase and Offset
  • Digital Inverse Sinc Filters
  • 32-Bit DDR Flexible LVDS Input Data Bus
    • 8-Sample Input FIFO
    • Supports Data Rates up to 750 MSPS
    • Data Pattern Checker
    • Parity Check
  • Temperature Sensor
  • Differential Scalable Output: 10 mA to 30 mA
  • 196-Ball, 12-mm × 12-mm NFBGA

Parametrics

Compare all products in High-speed DACs (>10MSPS) Email Download to Excel
Part number Order Sample/update rate (MSPS) Features Internal PLL Resolution (Bits) DAC channels Interface SFDR (dB) Supply voltage(s) (V) Power consumption (Typ) (mW) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Rating Interpolation Architecture Output type Reference: type
DAC34SH84 Order now 1500     Ultra High Speed     Yes     16     4     DDR LVDS
Parallel LVDS    
78     1.3, 1.35, 3.3     1448     -40 to 85     NFBGA | 196     196NFBGA: 144 mm2: 12 x 12 (NFBGA | 196)     Catalog     16x
1x
2x
4x
8x    
Current Source     Differential     Int    
DAC3482 Order now 1250     Ultra High Speed     Yes     16     2     Parallel LVDS     82     1.2, 3.3     800     -40 to 85     NFBGA | 196
WQFN-MR | 88    
196NFBGA: 144 mm2: 12 x 12 (NFBGA | 196)
88WQFN-MR: 81 mm2: 9 x 9 (WQFN-MR | 88)    
Catalog     16x
1x
2x
4x
8x    
Current Source     Differential     Int    
DAC3484 Order now 1250     Ultra High Speed     Yes     16     4     Parallel LVDS     82     1.2, 3.3     1200     -40 to 85     NFBGA | 196
WQFN-MR | 88    
196NFBGA: 144 mm2: 12 x 12 (NFBGA | 196)
88WQFN-MR: 81 mm2: 9 x 9 (WQFN-MR | 88)    
Catalog     16x
1x
2x
4x
8x    
Current Source     Differential     Int    
DAC34H84 Order now 1250     Ultra High Speed     Yes     16     4     Parallel LVDS     73     1.2, 3.3     1440     -40 to 85     NFBGA | 196     196NFBGA: 144 mm2: 12 x 12 (NFBGA | 196)     Catalog     16x
1x
2x
4x
8x    
Current Source     Differential     Int