SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Each filter element can be configured to operate as Range Filter (Standard Filter Type SFT = 00/Extended Filter Type EFT = 00). The filter matches for all received message frames with IDs in the range from SFID1 to SFID2 (SFID2 ≥ SFID1) respectively in the range from EFID1 to EFID2 (EFID2 ≥ EFID1). For more information see Section 27.5.16.5 and Section 27.5.16.6.
There are two options for range filtering of extended frames: