SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
C2000Ware contains the necessary software and documentation to jumpstart development for C2000™ microcontrollers. Each device includes device-specific common source files, peripheral example projects, bit field headers, and if available, a device peripheral driver library. Additionally, documentation is provided for each device on how to set up a CCS project, as well as give an overview of all the included example projects and assist with troubleshooting. For devices with a driver library, documentation is also included that details all the peripheral APIs available.
To learn more about C2000™ microcontrollers, visit: www.ti.com/c2000.