SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU1.DMA | CPU1.CLA1 | Pipeline Protected | |
---|---|---|---|---|---|---|---|
Instance | Structure | ||||||
Clb1LogicCfgRegs | CLB_LOGIC_CONFIG_REGS | CLB1_LOGICCFG_BASE | 0x0000_3000 | YES | - | YES | YES |
Clb1LogicCtrlRegs | CLB_LOGIC_CONTROL_REGS | CLB1_LOGICCTRL_BASE | 0x0000_3100 | YES | - | YES | YES |
Clb1DataExchRegs | CLB_DATA_EXCHANGE_REGS | CLB1_DATAEXCH_BASE | 0x0000_3180 | YES | - | YES | YES |
Clb2LogicCfgRegs | CLB_LOGIC_CONFIG_REGS | CLB2_LOGICCFG_BASE | 0x0000_3400 | YES | - | YES | YES |
Clb2LogicCtrlRegs | CLB_LOGIC_CONTROL_REGS | CLB2_LOGICCTRL_BASE | 0x0000_3500 | YES | - | YES | YES |
Clb2DataExchRegs | CLB_DATA_EXCHANGE_REGS | CLB2_DATAEXCH_BASE | 0x0000_3580 | YES | - | YES | YES |