SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Table 4-29 details the CLA data ROM memory map.
Memory | Origin Address | Length (Words) |
---|---|---|
FFT Tables (Load) | 0x0100 1070 | 0x0800 |
Data (Load) | 0x0100 1870 | 0x078A |
Version (Load) | 0x0100 1FFA | 0x0006 |
FFT Tables (Run) | 0x0000 F070 | 0x0800 |
Data (Run) | 0x0000 F870 | 0x078A |
Version (Run) | 0x0000 FFFA | 0x0006 |