SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU1.DMA | CPU1.CLA1 | Pipeline Protected | |
---|---|---|---|---|---|---|---|
Instance | Structure | ||||||
FsiTxaRegs | FSI_TX_REGS | FSITXA_BASE | 0x0000_6600 | YES | YES | YES | YES |
FsiRxaRegs | FSI_RX_REGS | FSIRXA_BASE | 0x0000_6680 | YES | YES | YES | YES |