SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
This section explains the default boot modes, as well as all the available boot modes supported on this device. The boot ROM uses the boot mode select, general purpose input/output (GPIO) pins to determine the boot mode configuration.