SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
FILE: interrupt_ex2_with_i2c_sci_spi_loopback.c
This program is used to demonstrate how to handle multiple interrupts when using multiple communication peripherals like I2C, SCI & SPI Digital Loopback all in a single example. The data transfers would be done with FIFO Interrupts.
It uses the internal loopback test mode of these modules. Both the TX and RX FIFOs and their interrupts are used. Other than boot mode pin configuration, no other hardware configuration is required.
A stream of data is sent and then compared to the received stream. The sent data looks like this for I2C and SCI:
0000 0001
0001 0002
0002 0003
....
00FE 00FF
00FF 0000
etc..
The sent data looks like this for SPI:
0000 0001
0001 0002
0002 0003
....
FFFE FFFF
FFFF 0000
etc..
This pattern is repeated forever.
External Connections
Watch Variables