SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
FILE: pga_ex1_dac_adc_ext_loopback.c
This example generates 400 mV using the DAC output (it uses an internal voltage reference). The output of the DAC is externally connected to PGA2 for a 3x gain amplification. It uses two ADC channels to sample the DAC output and the amplified voltage output from PGA2. The ADC is connected to these signals internally.
Watch Variables