SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The comparator generates a high digital output when the voltage on the positive input is greater than the voltage on the negative input, and a low digital output when the voltage on the positive input is less than the voltage on the negative input. The comparator is illustrated in Figure 16-2.
Voltages | Output |
---|---|
Voltage A > Voltage B | 1 |
Voltage A < Voltage B | 0 |