SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The watchdog module behaves as follows under various debug conditions:
CPU Suspended | When the CPU is suspended, the watchdog clock (WDCLK) is suspended. |
Run-Free Mode | When the CPU is placed in run-free mode, then the watchdog module resumes operation as normal. |
Real-Time Single-Step Mode | When the CPU is in real-time single-step mode, the watchdog clock (WDCLK) is suspended. The watchdog remains suspended even within real-time interrupts. |
Real-Time Run-Free Mode | When the CPU is in real-time run-free mode, the watchdog operates as normal. |