SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
FILE: lin_ex4_loopback_polling.c
This example configures the LIN module in commander mode for internal loopback without interrupts. The module is setup to perform 8 data transmissions with different transmit IDs and varying transmit data. Waits for reception of an ID header. The received data is then checked for accuracy.
External Connections
Watch Variables