SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
In emulation mode, the CONT bit determines how the SCI/LIN operates when the program is suspended. The SCI/LIN counters are affected by this bit during debug mode. when set, the counters are not stopped and when cleared, the counters are stopped debug mode.
Any reads in emulation mode to a SCI/LIN register do not have any effect on the flags in the SCIFLR register.