SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The watchdog module consists of an 8-bit counter sourced from a prescaled clock (WDCLK, which is connected to INTOSC1). When the counter reaches the maximum value, the module generates an output pulse 512 WDCLKs wide. This pulse can generate an interrupt or a reset. The CPU must periodically write a 0x55 + 0xAA sequence into the watchdog key register to reset the watchdog counter. The counter can also be disabled.
The counter's clock is divided down from WDCLK by two dividers. The prescaler is adjustable from /1 to /64 in powers of two. The pre-divider defaults to /512 for backwards compatibility, but is adjustable from /2 to /4096 in powers of two. This allows a wide range of timeout values for safety-critical applications.
Figure 3-14 shows the various functional blocks within the watchdog module.