Overview for Delfino™ F2833x/F2837x microcontrollers

C2000 Delfino 32-bit microcontrollers

A C2000 family of 32-bit microcontrollers designed for advanced closed loop control applications.

Delfino microcontroller products

TMS320F2837xD MCUs TMS320F2837xS MCUs TMS320C2834x MCUs TMS320F2833x MCUs
C2000 Delfino TMS320F2837xD MCUs C2000 Delfino TMS320F2837xS MCUs C2000 Delfino TMS320C2834x MCUs C2000 Delfino TMS320F2833x MCUs
  Processing
  • 800 MIPS
  • 2x CPU + 2x coprocessor
  • 400 MIPS
  • CPU + coprocessor
  • 200 – 300 MIPS
  • CPU
  • 100 - 150 MIPS
  • CPU
  Memory
  • Up to 1 MB Flash
  • Up to 204 KB SRAM
  • Up to 1 MB Flash
  • Up to 164 KB SRAM
  • Up to 516 KB SRAM
  • Up to 512 KB Flash
  • Up to 68 KB SRAM
  Pricing

Pricing from:
$14.33 (1ku)

Pricing from:
$11.32 (1ku)

Pricing from:
$8.95 (1ku)

Pricing from:
$13.20 (1ku)

Learn more Learn more Learn more Learn more

TMS320F2837xD Microcontroller

Pricing from: $14.33 (1ku)

Highest performance C2000 MCU with dual CPUs and dual CLAs for up to 800 MIPS of total system throughput. New VCU and TMU accelerators, PWM enhancements, and 16-bit precision ADCs and more analog and control peripherals enable the TMS320F2837xD microcontroller to tackle the most advanced control loop challenges. Pin compatible with the F2837xS family.

Learn more Order now

Processing

  • 800 MIPS
  • 2x CPU + 2x coprocessor

Memory

  • Up to 1 MB Flash
  • Up to 204 KB SRAM

PWM

  • Up to 24 Channels
  • HRPWM technology

ADC

  • Up to 4x ADCs
  • 16-bit/12-bit modes
  • 1.1 MSPS per ADC (16-bit mode)
  • 3.5 MSPS per ADC (12-bit mode)

TMS320F2837xS Microcontroller

Pricing from: $11.32 (1ku)

Designed for high performance control applications, the TMS320F2837xS MCUs feature a powerful central processor further boosted with the integration of the CLA, TMU, and VCU accelerators. This family also provides unparalleled analog and control integration with the addition of 16-bit precision ADCs, 12-bit DAC, comparators, HRPWM, and more.

Learn more Order now

Processing

  • 400 MIPS
  • CPU + coprocessor

Memory

  • Up to 1 MB Flash
  • Up to 164 KB SRAM

PWM

  • Up to 24 Channels
  • HRPWM technology

ADC

  • Up to 4x ADCs
  • 16-bit/12-bit modes
  • 1.1 MSPS per ADC (16-bit mode)
  • 3.5 MSPS per ADC (12-bit mode)

TMS320C2834x Microcontroller

Pricing from: $8.95 (1ku)

High speed floating point microcontroller which includes largest capacity of RAM in C2000 family. This family also includes highest resolution PWM outputs with duty cycle, period, and phase timing resolutions as precise as 55 ps.

Learn more Order now

Processing

  • 200 – 300 MIPS
  • CPU

Memory

  • Up to 516 KB SRAM

PWM

  • 14 – 18 Channels
  • HRPWM technology

ADC

  • External ADC Required

TMS320F2833x Microcontroller

Pricing from: $13.20 (1ku)

The first standard in control loop design which brings together powerful floating point processing capabilities with blazing fast 12-bit ADCs and high resolution PWMs.

Learn more Order now

Processing

  • 100 – 150 MIPS
  • CPU

Memory

  • Up to 512 KB Flash
  • Up to 68 KB SRAM

PWM

  • 18 Channels
  • HRPWM technology

ADC

  • 12-bit
  • 2x sample-and-hold
  • 12.5 MSPS