C2000™ Piccolo™ 32-bit microcontrollers

A C2000 family of 32-bit microcontrollers designed for broad closed loop control applications.

Piccolo microcontroller products

TMS320F2807x MCUs TMS320F2806x MCUs TMS320F2805x MCUs TMS320F2803x MCUs TMS320F2802x MCUs
C2000 Piccolo TMS320F2807x MCUs C2000 Piccolo TMS320F2806x MCUs C2000 Piccolo TMS320F2805x MCUs C2000 Piccolo TMS320F2803x MCUs C2000 Piccolo TMS320F2802x MCUs
  Processing
  • 120 – 240 MIPS
  • CPU + coprocessor
  • 90 – 180 MIPS
  • CPU + coprocessor
  • 60 – 120 MIPS
  • CPU + coprocessor
  • 60 – 120 MIPS
  • CPU + coprocessor
  • Up to 60 MIPS
  • CPU
  Memory
  • Up to 512 KB Flash
  • Up to 100 KB SRAM
  • Up to 256 KB Flash
  • Up to 100 KB SRAM
  • Up to 128 KB Flash
  • Up to 20 KB SRAM
  • Up to 128 KB Flash
  • Up to 20 KB SRAM
  • Up to 64 KB Flash
  • Up to 12 KB SRAM
  Pricing

Pricing from:
$10.06 (1ku)

Pricing from:
$4.95 (1ku)

Pricing from:
$3.25 (1ku)

Pricing from:
$2.79 (1ku)

Pricing from:
$1.99 (1ku)

Learn more Learn more Learn more Learn more Learn more

TMS320F2807x Microcontroller

Pricing from: $10.06 (1ku)

New processing accelerators, PWM enhancements, and multiple ADCs enable TMS320F2807x MCUs to reach higher levels of performance in closed-loop control applications. Additionally, isolated current sensing designs are easier to implement with the new sigma delta filter modules.

Learn more Order now

Processing

  • 120 – 240 MIPS
  • CPU + coprocessor

Memory

  • Up to 512 KB Flash
  • Up to 100 KB SRAM

PWM

  • Up to 24 Channels
  • HRPWM technology

ADC

  • 12-bit, 3x sample-and-hold, 3.1 MSPS per ADC

TMS320F2806x Microcontroller

Pricing from: $4.95 (1ku)

An all-around microcontroller for closed-loop control applications. Ease of coding with floating point processing on both the C28x™ CPU and CLA coprocessor. Support for high performance external sensors with HRCAP peripheral.

Learn more Order now

Processing

  • 90 - 180 MIPS
  • CPU + coprocessor

Memory

  • Up to 256 KB Flash
  • Up to 100 KB SRAM

PWM

  • 16 Channels
  • HRPWM technology

ADC

  • 12-bit, 2x sample-and-hold, 3.46 MSPS

TMS320F2805x Microcontroller

Pricing from: $3.25 (1ku)

Designed for motor control applications, the TMS320F2805x microcontrollers add new programmable gain amplifiers to reduce signal conditioning costs. Plus, new windowed comparators provide even greater system protection.

Learn more Order now

Processing

  • 60 - 120 MIPS
  • CPU + coprocessor

Memory

  • Up to 128 KB Flash
  • Up to 20 KB SRAM

PWM

  • 14 Channels

ADC

  • 12-bit, 2x sample-and-hold, 3.75 MSPS

TMS320F2803x Microcontroller

Pricing from: $2.79 (1ku)

Packing a large punch in a small microcontroller, TMS320F2803x microcontrollers provide the best of real-time processing with a scalable feature set to independently control single or multiple real-time control loops.

Learn more Order now

Processing

  • 60 - 120 MIPS
  • CPU + coprocessor

Memory

  • Up to 128 KB Flash
  • Up to 20 KB SRAM

PWM

  • 14 Channels
  • HRPWM technology

ADC

  • 12-bit, 2x sample-and-hold, 4.6 MSPS

TMS320F2802x Microcontroller

Pricing from: $1.99 (1ku)

Closed loop performance at a low cost. TMS320F2802x microcontrollers offer the necessary performance and peripheral mix to control a variety of closed loop applications.

Learn more Order now

Processing

  • Up to 60 MIPS
  • CPU

Memory

  • Up to 64 KB Flash
  • Up to 12 KB SRAM

PWM

  • 8 Channels
  • HRPWM technology

ADC

  • 12-bit, 2x sample-and-hold, 4.6 MSPS