Microcontrollers (MCU)

Real-time Control – Electric vehicles

Electric Vehicles

Electric vehicles are transportation devices whose propulsion systems (EV inverter) and/or auxiliary functional systems are primarily controlled by conversion of electric power to mechanical power.

Electric bus and car

On-highway applications

  • Electric cars
  • Buses
  • Fleet and delivery vehicles
  • Semi-trailer trucks
Off-highway electric applications

Off-highway applications

  • AgriculturalConstruction
  • Mining
  • Material handling
  • Marine equipment
Small task oriented vehicles

Small task oriented vehicles

  • Carts
  • Utility task vehicles
  • All-terrain vehicles
Personal transport devices

Personal transport devices

  • Electric bicycles (pedelec)
  • Electric scooters
  • Somatic control (self-balancing)
  • Electric wheelchairs
  • Electric skateboards

C2000™ MCU core technology competencies for electric vehicles

C2000™ MCUs are an industry leader in embedded real-time control solutions for electric vehicle systems which require efficient power conversion and high performance motor control technology.

Digital power subsystems

Minimize energy loss

Electric car

Digital power applications

  • EV charger (AC/DC)
  • DC/DC power conversion
    • Buck
    • Boost
    • Bi-directional
  • Onboard EV charger (AC/DC)
    • Digital level (2KW)
    • Digital level (<20KW)
    • Digital level (>20KW)
    • Wireless charging

Motor control subsystems

Integrated performance

Electric bus

Motor control applications

  • EV inverter: Traction or propulsion motor inverter
    • High voltage > 200 Vdc
    • Low voltage < 200 Vdc
  • Auxiliary motor inverters
    • Electric and electrohydraulic pumps
    • Compressors
    • Fans and blowers
  • Power steering

Digital power for electric vehicles

C2000 MCUs enable advanced technology for EV onboard battery chargers and EV DC/DC converters with precise waveform control regardless of topology.

Minimize energy loss by building platforms that monitor power conversion to and from the battery, as well as improve power conversion efficiencies by single-digit percentage points.

Charging station

Charging stations

  • DSP performance for 3 phase rectifiers for EV battery charger
  • Integrated sigma deltas for Isolated Current Sensing
  • Co-processors (CLA – control law accelerators) to drive multiple topologies in parallel
  • Trigonometric Math Unit – SINE, COSINE, ARCTAN, DIV operations in 2-3 cycles
Onboard charging

Onboard charging

  • Support for high frequency totem pole PFC
  • Multi-level converters support
  • Integrated high speed analog comparators for over current protection
  • Integrated high speed analog enable transition mode current loop control for EV battery charger
  • Support for Valley Switching to improve power efficiency
DC/DC core

DC/DC

  • High performance and efficient DSP cores allow fast mathematical computations
  • Hi-resolution and highly flexible PWMs support multiple topologies and multiple phases
  • Control up to multiple phases (>6) with peak current mode in a single device
  • Increase power density by supporting efficiency topologies and higher frequencies
AC output

AC output

  • PowerSUITE software to reduce development time and time to market
  • C2000 real-time controllers include:
    • 32-bit floating-point
    • Up to 3.2 MSPS fast multi-channel 12-bit ADC

Expertise enabled solutions for rapid evaluation and development of your power conversion application

Sub-system Type TI Design Power Rating Input Output Efficiency Supported C2000 MCU Products Software
Charging Station Isolated DC/DC Phase-Shifted Full Bridge DC/DC Power Converter 600W 400VDC 12VDC 95% peak 

TMS320F28027

Orderable kit: TMDSHVPSFBKIT

powerSUITE software
AC/DC Three Phase Vienna Rectifier 2 kW @ 220Vrms 3ph 110VAC/220VAC 700VDC 98% peak TMS320F28377D
DC/DC Isolated DC/DC Bidirectional 400V-12V DC/DC Converter Reference Design 300W 200VDC - 400VDC 9VDC-13.5VDC TMS320F28035 powerSUITE software
300W 375VDC - 405VDC 12VDC 93% peak; 90% 

TMS320F28027

Orderable kit:

TMDSHVRESLLCKIT

Phase-Shifted Full Bridge DC/DC Power Converter 600W 400VDC 12VDC 95% peak

TMS320F28027

Orderable kit:

TMDSHVPSFBKIT

Non-Isolated DC/DC Phase-Shifted Full Bridge DC/DC Power Converter 600W 48VDC/12VDC 12VDC/48V

TMS320F28069

SM72295 Driver

Onboard Charging AC/DC Two-Phase Interleaved Power Factor Correction Converter with Power Metering 700W (110/220Vac) 400VDC 0.99; <1.5% THD

TMS320F28035

Orderable kit:

TMDSILPFCKIT

powerSUITE software
Isolated DC/DC Bidirectional 400V-12V DC/DC Converter Reference Design 300W 200VDC - 400VDC 9VDC-13.5VDC TMS320F28035
AC Output Non-Isolated DC/AC Single-Phase Inverter Reference Design With Voltage Source and Grid Connected Modes 600VA 400VDC (110/220 Vac) 98% peak; <5% THD  TMS320F28377D powerSUITE software

Use powerSUITE software to adapt TI code to your digital power design!

powerSUITE software steps

Motor Control for electric vehicles

C2000 MCUs enable advanced technology for EV propulsion, power steering and auxiliary motors. System integration and software solutions reduce evaluation and development time.

InstaSPIN™ software provides expertise to enable rapid evaluation and development of three phase motor solutions without large engineering investments.

Traction motor

Traction or Propulsion Motors

TMS320F2812, Delfino™ TMS320F28335, TMS320F28377D, TMS320F28377S and Piccolo™ TMS320F28075 MCUs are widely used in high powered EV inverter traction systems, typically using resolvers or absolute encoders. InstaSPIN software enabled Piccolo TMS320F28027F, TMS320F28054M MCUs and TMS320F28069M are used for many lower voltage EV inverter propulsion systems, typically using hall sensors, incremental encoders or sensorless techniques.

Auxiliary motors

Auxiliary Motors

Piccolo TMS320F28027F, TMS320F28054F and TMS320F28062F MCUs based on InstaSPIN –FOC™ solutions are ideal for the most challenging sensorless high torque, oscillatory and variable load EV inverter applications such as HVAC compressors, various pumps and cooling fans.

Power steering

Power Steering

When ASIL-D functional safety is not required, Piccolo TMS320F28027, TMS320F28035, TMS320F28055 and TMS320F28069 MCUs are ideal for low cost encoder or resolver based electric power steering applications.

Sub-system Voltage, Current Orderable Kit Supported C2000 MCU Products Software
Traction/ Propulsion 350V, 8A TMDXIDDK379D

TMS320F28379D,

TMS320F28377S,

TMS320F28075

Encoder or Resolver FOC controlSUITE™
350V, 8A TMDSHVMTRPFCKIT

TMS320F28335,

TMS320F28035

350V, 8A TMDSHVMTRINSPIN

TMS320F28069M,

TMS320F28054M

InstaSPIN-MOTION MotorWare™
24V, 10A BOOSTXL-DRV8301

TMS320F28069M,

TMS320F28069F,

TMS320F28027F

InstaSPIN-FOC or

InstaSPIN-MOTION

MotorWare

45V, 15A BOOSTXL-DRV8305EVM
60V, 40A DRV8301-69M-KIT
Rotor Position

TMDSRSLVR

TMDXIDDK379D

TMS320F28335,

TMS320F28069,

TMS320F28035,

TMS320F28027,

TMS320F28379D,

TMS320F28377S,

TMS320F28075

controlSUITE
Auxiliary Motors 24V, 10A BOOSTXL-DRV8301

TMS320F28069M,

TMS320F28069F,

TMS320F28027F

InstaSPIN-FOC or 

InstaSPIN-MOTION

MotorWare

45V, 15A BOOSTXL-DRV8305EVM
60V, 40A DRV8301-69M-KIT
60V, 60A

DRV8301-HC-C2-KIT

TIDA-00142

TMS320F28035 controlSUITE
12V, 5A TIDA-00143  TMS320F28027F InstaSPIN-FOC MotorWare
12V, 20A TIDA-00091
15V, 25A DRV8305-Q1EVM
48V, 30A TIDA-00281
350V, 8A TMDSHVMTRPFCKIT TMS320F28335, TMS320F28035 controlSUITE
350V, 8A TMDSHVMTRINSPIN TMS320F28069M, TMS320F28054M, TMS320F28027F

InstaSPIN-FOC or 

InstaSPIN-MOTION

MotorWare

Power Steering 60V, 40A DRV8301-69M-KIT TMS320F28069M, TMS320F28054M

Encoder or Resolver

InstaSPIN-MOTION

MotorWare

60V, 60A DRV8301-HC-C2-KIT TMS320F28035, TMS320F28069

Encoder or Resolver FOC

controlSUITE

InstaSPIN™ FOC Motor Control: The motor ID and auto tuning solution

Enables designers — even those with limited motor control experience — to identify, tune and fully control any type of three-phase, variable speed, sensorless, synchronous or asynchronous motor control system in just minutes.

InstaSPIN FOC

InstaSPIN-FOC Software Benefits

Replace mechanical encoders and resolvers in a "sensorless" Field Oriented Torque Controller (FOC)

Control system design accelerated

  • Built-in motor parameter identification
  • Automatic closed loop current control tuning
  • Fully tuned observer and stable torque controller in minutes

Full InstaSPIN™-FOC control system available in ROM

  • Select Piccolo™ MCU devices
  • Software API and multiple example projects through MotorWare software

Voltage and current filtering insure quality sampled signals to the system

  • One time hardware and software calibration
  • Offset compensation

Solving the start-up challenge:

FAST software encoder stability at zero speed enables:

  • Zero speed start-up feature provides 100 percent+ torque at start and closed loop control with FAST software providing angle in less than one electrical cycle
  • Full closed loop from zero speed ready - just supply electrical starting angle from additional Initial Position Detection algorithms