Microcontrollers (MCU)

C2000™ Delfino™ 32-bit microcontrollers

High performance family designed for advanced closed loop control applications

<Section CTA Link - not authored>
<Horizontal Rule - not authored>
TMS320F2837xD MCUs

TMS320F2837xD MCUs

TMS320F2837xS MCUs

TMS320F2837xS MCUs

TMS320C2834x MCUs

TMS320C2834x MCUs

TMS320F2833x MCUs

TMS320F2833x MCUs

Processing

800 MIPS 400 MIPS 200 – 300 MIPS 100 - 150 MIPS
2x CPU + 2x coprocessor CPU + coprocessor CPU CPU

Memory

Up to 1 MB Flash Up to 1 MB Flash Up to 512 KB Flash
Up to 204 KB SRAM Up to 164 KB SRAM Up to 516 KB SRAM Up to 68 KB SRAM

Pricing

Pricing from:

$14.33 (1ku)

Pricing from:

$11.32 (1ku)

Pricing from:

$8.95 (1ku)

Pricing from:

$13.20 (1ku)

TMS320F2837xD Microcontroller

Pricing from: $14.33 (1ku)

Highest performance C2000 MCU with dual CPUs and dual CLAs for up to 800 MIPS of total system throughput. New VCU and TMU accelerators, PWM enhancements, and 16-bit precision ADCs and more analog and control peripherals enable the TMS320F2837xD microcontroller to tackle the most advanced control loop challenges. Pin compatible with the F2837xS family.

Processing

  • 800 MIPS
  • 2x CPU + 2x coprocessor

Memory

  • Up to 1 MB Flash
  • Up to 204 KB SRAM

PWM

  • Up to 24 Channels
  • HRPWM technology

ADC

  • Up to 4x ADCs
  • 16-bit/12-bit modes
  • 1.1 MSPS per ADC (16-bit mode)
  • 3.5 MSPS per ADC (12-bit mode)

TMS320F2837xS Microcontroller

Pricing from: $11.32 (1ku)

Designed for high performance control applications, the TMS320F2837xS MCUs feature a powerful central processor further boosted with the integration of the CLA, TMU, and VCU accelerators. This family also provides unparalleled analog and control integration with the addition of 16-bit precision ADCs, 12-bit DAC, comparators, HRPWM, and more.

Processing

  • 400 MIPS
  • CPU + coprocessor

Memory

  • Up to 1 MB Flash
  • Up to 164 KB SRAM

PWM

  • Up to 24 Channels
  • HRPWM technology

ADC

  • Up to 4x ADCs
  • 16-bit/12-bit modes
  • 1.1 MSPS per ADC (16-bit mode)
  • 3.5 MSPS per ADC (12-bit mode)

TMS320C2834x Microcontroller

Pricing from: $8.95 (1ku)

High speed floating point microcontroller which includes largest capacity of RAM in C2000 family. This family also includes highest resolution PWM outputs with duty cycle, period, and phase timing resolutions as precise as 55 ps.

Processing

  • 200 – 300 MIPS
  • CPU

Memory

  • Up to 516 KB SRAM

PWM

  • 14 – 18 Channels
  • HRPWM technology

ADC

  • External ADC Required

TMS320F2833x Microcontroller

Pricing from: $13.20 (1ku)

The first standard in control loop design which brings together powerful floating point processing capabilities with blazing fast 12-bit ADCs and high resolution PWMs.

Processing

  • 100 – 150 MIPS
  • CPU

Memory

  • Up to 512 KB Flash
  • Up to 68 KB SRAM

PWM

  • 18 Channels
  • HRPWM technology

ADC

  • 12-bit
  • 2x sample-and-hold
  • 12.5 MSPS