Resolver-Based Motor Control Reference Design With a BLDC Motor and C2000™ MCU
The TIDA-01507 reference design is a generic development platform for motor-control applications. Control for the system comes from the C2000™ TMS320F28069M microcontroller (MCU). The 3-phase BLDC gte driver, DRV8305-Q1 drives a BLDC motor whereas the resolver-to-digital converter PGA411-Q1 (...)
View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.
Name | Part# | Type |
---|---|---|
GUI Composer Runtime Installation and Webapp for MotorWare Universal GUI | INSTASPINUNIVERSALGUI | Application Software & Frameworks |
Motor Kit Application Software for TMDSCNCD28069MISO controlCARDs | MOTORKITSCNCD69MISO | Application Software & Frameworks |
MotorWare Software | MOTORWARE | Application Software & Frameworks |
C2000 Digital Control Library | C2000-DIGITAL-CONTROL-LIBRARY | Software Libraries |
C2000 SafeTI™ 60730 SW Packages | IEC60730SWPACKAGES | Software Libraries |
C2000Ware for C2000 MCUs | C2000WARE | Software Libraries |
Name | Part# | Type |
---|---|---|
C2000 Gang Programmer | C2000-GANG | Debug Probes/Analyzers |
XDS100v2 JTAG Debug Probe (14-pin TI version) | TMDSEMU100V2U-14T | Debug Probes/Analyzers |
XDS200 USB Debug Probe | TMDSEMU200-U | Debug Probes/Analyzers |
XDS560v2 System Trace USB & Ethernet Debug Probe | TMDSEMU560V2STM-UE | Debug Probes/Analyzers |
XDS560v2 System Trace USB Debug Probe | TMDSEMU560V2STM-U | Debug Probes/Analyzers |
C2000 code generation tools - compiler | C2000-CGT | SW Development Tools, IDEs, Compilers |
Code Composer Studio (CCS) Integrated Development Environment (IDE) for C2000 Microcontrollers | CCSTUDIO-C2000 | SW Development Tools, IDEs, Compilers |
SafeTI Compiler Qualification Kit | SAFETI_CQKIT | SW Development Tools, IDEs, Compilers |
Title | Category | Type | Date |
---|---|---|---|
F28069, F28068, F28067, F28066, F28065, F28064, F28063, F28062 PZP IBIS Model | IBIS Model | ZIP | 28 Apr 2015 |
F28069, F28068, F28067, F28066, F28065, F28064, F28063, F28062 PZ/PZP BSDL Model | BSDL Model | ZIP | 09 Sep 2011 |
F28069, F28068, F28067, F28066, F28065, F28064, F28063, F28062 PN/PFP BSDL Model | BSDL Model | ZIP | 09 Sep 2011 |