TPS62170-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3-17V 0.5A Automotive Step-Down Converter in 2x2 QFN package

 

Models (3)

Title Category Type Date
TPS62170 TINA-TI Transient Spice Model (Rev. A) TINA-TI Spice Model ZIP 14 Feb 2014
TPS62170 TINA-TI Transient Reference Design (Rev. A) TINA-TI Reference Design ZIP 14 Feb 2014
TPS62170 PSpice Transient Model (Rev. A) PSpice Model ZIP 24 Oct 2013

Design kits & evaluation modules (1)

Reference designs

Automotive 1MP Camera Module Reference Design with YUV422 Output, FPD-Link III and Power over Coax

The TIDA-01002 Reference Design provides uncompressed, 1 Megapixel, HDR, YUV422 video for use in ADAS and infotainment systems. It uses TIs FPD-Link III SerDes technology and the ON Semiconductor® AS0140AT CMOS Imager to transmit video data, bidirectional control signals and power all over a (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS62170-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62170-Q1

  Min   Max Range
Vin  V 3.0 to 17.0V
Vout  V 0.9 to 6V
Iout  A ≤ 0.5A
Ambient Temp  °C -40 to 125°C