ADC128S102QML-SP 8-Channel, 50 kSPS to 1 MSPS, 12-Bit A/D Converter | TI.com

ADC128S102QML-SP (ACTIVE)

8-Channel, 50 kSPS to 1 MSPS, 12-Bit A/D Converter

8-Channel, 50 kSPS to 1 MSPS, 12-Bit A/D Converter - ADC128S102QML-SP
 

Description

The ADC128S102 device is a low-power, eight-channel CMOS 12-bit analog-to-digital converter specified for conversion throughput rates of 50 kSPS to 1 MSPS. The converter is based on a successive-approximation register architecture with an internal track-and-hold circuit. The device can be configured to accept up to eight input signals at inputs IN0 through IN7.

The output serial data is straight binary and is compatible with several standards, such as SPI, QSPI, MICROWIRE, and many common DSP serial interfaces.

The ADC128S102 may be operated with independent analog and digital supplies. The analog supply (VA) can range from 2.7 V to 5.25 V, and the digital supply (VD) can range from 2.7 V to VA. Normal power consumption using a 3-V or 5-V supply is 2.3 mW and 10.7 mW, respectively. The power-down feature reduces the power consumption to 0.06 µW using a 3-V supply and 0.25 µW using a 5-V supply.

Features

  • 5962R07227
    • Total Ionizing Dose 100 krad(Si)
    • Single Event Latch-Up Immune 120 MeV-cm2/mg
    • Single Event Functional Interrupt Immune 120 MeV-cm2/mg
      (See Radiation Report)
  • Eight Input Channels
  • Variable Power Management
  • Independent Analog and Digital Supplies
  • SPI™/QSPI™/MICROWIRE™/DSP Compatible
  • Packaged in 16-Lead Ceramic SOIC
  • Key Specifications
    • Conversion Rate: 50 kSPS to 1 MSPS
    • DNL (VA = VD = 5 V): +1.5 / −0.9 LSB (Maximum)
    • INL (VA = VD = 5 V): +1.4 / −1.25 LSB (Maximum)
    • Power Consumption
      • 3-V Supply: 2.3 mW (Typical)
      • 5-V Supply: 10.7 mW (Typical)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Analog to Digital Converters

 
Resolution (Bits)
# Input Channels
INL (Max) (+/-LSB)
SNR (dB)
SFDR (dB)
Power Consumption (Typ) (mW)
Interface
Architecture
Analog Voltage AVDD (Min) (V)
Analog Voltage AVDD (Max) (V)
ENOB (Bits)
Digital Supply (Min) (V)
Digital Supply (Max) (V)
Operating Temperature Range (C)
Rating
Package Size: mm2:W x L (PKG)
Package Group
Reference Mode
ADC128S102QML-SP ADS1282-SP
12     31    
8     2    
1.1      
72     124    
91     123    
2.3     30    
Microwire (Serial I/O)
QSPI
SPI    
SPI    
SAR     Delta-Sigma    
2.7     4.75    
5.25     5.25    
7.2     19.6    
2.7     1.75    
5.25     3.6    
-55 to 125
25 Only    
-55 to 115
-55 to 125
25 to 25    
Space     Space    
See datasheet (CFP)     See datasheet (CFP)    
CFP     CFP    
Supply     Ext