Enhanced Product 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D

Enhanced Product 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D - MSP430F2013-EP


The Texas Instruments MSP430 family of ultra-low-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430F2013 is an ultra-low-power mixed signal microcontroller with a built-in 16-bit timer and ten I/O pins. In addition, the MSP430F2013 has a built-in communication capability using synchronous protocols (SPI or I2C) and a 16-bit sigma-delta A/D converter.

Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system. Stand alone RF sensor front end is another area of application.


  • Low Supply Voltage Range 1.8 V to 3.6 V
  • Ultra-Low Power Consumption
    • Active Mode: 220 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.5 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Ultra-Fast Wake-Up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Basic Clock Module Configurations:
    • Internal Frequencies up to 16 MHz With Four Calibrated Frequencies to ±1%
    • Internal Very Low-Power Low-Frequency Oscillator
    • 32-kHz Crystal
    • External Digital Clock Source
  • 16-Bit Timer_A With Two Capture/Compare Registers
  • 16-Bit Sigma-Delta A/D Converter
    With Differential PGA Inputs and Internal Reference(2)
  • Universal Serial Interface (USI) Supporting SPI and I2C
  • Brownout Detector
  • Serial Onboard Programming, No External Programming Voltage Needed,
    Programmable Code Protection by Security Fuse
  • On-Chip Emulation Logic With Spy-Bi-Wire Interface
  • 2KB + 256B Flash Memory; 128B RAM
  • Available in a 16-Pin QFN Package
  • For Complete Module Descriptions, See the MSP430x2xx Family User’s Guide (SLAU144)

View more

Parametrics Compare all products in Other MSP430 MCUs

Non-volatile Memory (KB)
ADC: Channels (#)
GPIO Pins (#)
Package Group
Approx. Price (US$)
16-bit Sigma Delta   
1.30 | 1ku   

Other qualified versions of MSP430F2013-EP

Version Part Number Definition
Catalog MSP430F2013 TI's standard catalog product