Automotive mmWave radar sensors
Highly precise automotive radar sensors for analyzing dynamic operating conditions
Automotive mmWave radar sensors design & development
Get started with our automotive mmWave radar sensors.
TI Developer Zone
Access training and resources to easily start development.
Hardware
Find an evaluation module or development kit for your mmWave radar sensor.
Software
Use our mmWave software development kit (SDK) and our mmWave studio to simplify your software development process.
Partners
Find the right third-party to meet your need
Educational resources
Find additional resources to support your development process
TI automotive mmWave radar sensors
Highly accurate
Less than 5 cm resolution accuracy, range detection to hundreds of meters and velocity of up to 300 Km/h.
Versatile intelligence
Detect changing operating conditions and adapt to dynamic driving scenarios on the fly.
Small design
CMOS single-chip sensor integrating best-in-class DSP and MCU in automotive-friendly package.
Discover featured applications
AWR 77GHz radar sensors for high performance corner radar applications.
High performance mmWave radar sensors to differentiate your medium/short-range radar systems while managing system size, efficiency and cost. With unprecedented levels of integration, you can design a medium/short range small form factor corner radar system for multiple functions such as blind spot detection, front cross-traffic assist and lane change assist.
- First high performance, highly-integrated radar sensor meeting R79 NCAP standard
- High precision and accurate detection up to 180m+
- Ultra-wide bandwidth enables separation of objects as close as 4cm
- Detection of 200+ objects with multi-mode
Featured resources
- TIDEP-01021 – Beamsteering for corner radar reference design
- TIDEP-0092 – Short-range radar (SRR) reference design
- TIDEP-01027 – High-end corner radar reference design
- AWR1843 – Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator
- AWR1642 – Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU
- AWR2944 – Automotive, second-generation 76-GHz to 81-GHz high-performance SoC for corner and long-range radar
- What ADAS engineers need to know about the new NCAP requirements for radar – Technical article
- Interference Mitigation on the AWR294x – Application note
AWR 77GHz radar sensors for high performance front radar applications.
Long-range radar system dynamic configuration capability enables functions such as adaptive cruise control, automatic emergency braking, traffic jam assist and front collision warning. With our integrated circuits and reference designs, you can create high-performance radar systems with high angular resolution without compromising on size or cost.
- Great link budget & dynamic range enabling up to 200m+ detection
- Accurate beam steering for longer range object tracking
- Great ‘amplitude noise’ and ‘uncorrelated phase noise’ performance which enables superior behind the bumper performance
Featured resources
- TIDEP-01012 – Imaging radar using cascaded mmWave sensor reference design
- AWR2243 – 76-GHz to 81-GHz automotive second-generation high-performance MMIC
- Imaging radar: one sensor to rule them all – Technical article
AWR 60GHz radar sensors family for high accuracy sensing of occupants inside a vehicle for child presence detection, seat belt reminder and intruder alert.
Our scalable 60GHz single-chip radar sensors enable robust and accurate detection, localization and classification of occupants (adults, children, pets) inside of a car across 2-3 rows using a single sensor enabling applications like child presence detection, seat belt reminder and intruder detection/alert.
- FMCW technology enables robust and accurate detections across multiple rows of car using one single sensor
- Antenna on package technology enables easy design, small form factor and faster time to market
- Integrated memory and processing saves cost with no need for external MCU
Featured resources
- TIDEP-01023 – Child-presence and occupant-detection reference design using 60-GHz antenna-on-package mmWave sensor
- AWR6843 – Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator
- AWR6843AOP – Single-chip 60-GHz to 64-GHz automotive radar sensor integrating antenna on package, DSP and MCU
- AWR6443 – Single-chip 60-GHz to 64-GHz automotive radar sensor integrating MCU and radar accelerator
- 3 ways radar technology is changing the in-cabin sensing market – Technical article
- Antenna-on-package technology simplifies automotive in-cabin radar sensor design – Technical article
AWR 60GHz single-chip sensors for DMS systems to accurately detect driver and passenger vital signs in challenging conditions.
TI's single-chip 60GHz radar sensor with frequency-modulated continuous-wave technology provides a non-contact method to measure driver vital signs, such as heart rate and breathing rate, which enable detection of fatigue state of a driver. The sensor can be integrated with traditional DMS systems to get additional features, increasing value of the system solution.
- >4 GHz RF bandwidth offers finer resolution and accurate measurements
- Antenna-on-package technology enables small and compact design integration into DMS module
- Integrated memory and processing saves cost with no need for external MCU
Featured resources
- AWR6843 – Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator
- AWR6843AOP – Single-chip 60-GHz to 64-GHz automotive radar sensor integrating antenna on package, DSP and MCU
- AWR6443 – Single-chip 60-GHz to 64-GHz automotive radar sensor integrating MCU and radar accelerator
- 3 ways radar technology is changing the in-cabin sensing market – Technical article
AWR 60GHz and 77GHz radar sensors for high accuracy sensing of gestures.
Our scalable 60GHz and 77GHz single-chip mmWave sensors enable reliable touchless gesture detections, which help to support various applications: HMI control, light control, media control, door open/close, and trunk open/close.
- Multi-modal capabilities such as gesture detection with intruder detection or vital sign detection
- Robust sensing unaffected by bright sunlight or darkness
- Sense through materials enables touchless interactions
- High accuracy detections differentiate finite motions
- Wider field of view detect kick gestures from farther distance
Featured resources
- TIDEP-01013 – Gesture controlled HMI with mmWave sensors and Sitara™ processors reference design
- TIDEP-01024 – Obstacle detection reference design using 76-Ghz to 81-GHz antenna-on-package (AoP) mmWave sensor
- AWR6843 – Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator
- AWR6843AOP – Single-chip 60-GHz to 64-GHz automotive radar sensor integrating antenna on package, DSP and MCU
- AWRL1432 – Single-chip low-power 76-GHz to 81-GHz automotive mmWave radar sensor
AWR 77GHz ultra-short range radar sensors for parking and obstacle detection.
Leveraging unprecedented levels of integration, our ultra-small form factor sensor supports 360° surround-view radar systems for functions such as park assist, automated parking and free space obstacle detection around the vehicle.
- 360° sensing
- Ultra-small form factor to fit inside door handles
- Wide field-of-view with ±70° azimuth and elevation
- 4cm to +50m detection range
- High resolution and accuracy
Featured resources
- TIDEP-01026 – Automated parking reference design using 76-GHz to 81-GHz antenna-on-package (AoP) mmWave sensor
- How radar outmaneuvers ultrasonic in automated parking – Technical article
- How AoP technology expands radar sensor placement for automotive applications – Technical article