Sensing Products

Getting started for mmWave IWR

Start with the mmWave Sensing Estimator

mmWave Sensing Estimator is the first step to designing a mmWave sensor-based system. Calculate chirp configuration of the RF front end based on simple system parameters such as maximum/minimum range, frame rate and maximum/minimum velocity.

Continue evaluation with IWR EVM and Dev Pack

Continue evaluation by experiencing the mmWave Sensing capabilities by evaluating hands-on with one of the EVMs – IWR1443 and IWR1642.

Download mmWave SDK

Prototype customized applications on the EVM with easy-to-use mmWave Software Development Kit (SDK), a robust platform including TI RTOS with full peripheral drivers, APIs to configure the sensor, and libraries for the FFT HW accelerator and the DSP.