C28x Software Test Bench (STB) Library SPRC084 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Order Now
Part Number Status Current Version   Version Date   OS   Host  

SPRC084:
C28x Software Test Bench (STB) Library

ACTIVE v0.9a   04/07/2004   Win98/2000/ME/NT/XP   PC  

Description

Texas Instruments has developed a powerful, yet easy to use software collateral for general market to use on all of our TMS320x24x family of products. These modules are typically used in computationally intensive real-time applications where optimal execution speed is critical. By using these routines, you can achieve execution speeds considerably faster than equivalent code written in standard ANSI C language. In addition to providing ready-to-use DSP functions, this can significantly shorten your application development time.

To facilitate evaluation and deployment of these modules, they are made available as Software Test Benches (STBs) which run as code composer projects on readily available EVMs or eZdsp hardware platforms.

Each STB focuses on a particular software module and shows the customer how to invoke it, pass variable or data to it, and how to link it into their systems. Where possible, the module under evaluation is made to interact with other modules such as signal generators, which can provide input stimulus and data-logging modules to examine a module´s response in a real-time environment. This helps customers to get a more realistic feel of the software module´s capability and applicability.

This library contains the support modules for Software Test Bench (STB) framework.


TI Devices (4)

Part Number Name Product Family
TMS320C2801  32-Bit Digital Signal Controller with ROM  C2000 real-time control MCUs 
TMS320C2802  32-Bit Digital Signal Controller with ROM  C2000 real-time control MCUs 
TMS320F2802  32-Bit Digital Signal Controller with Flash  C2000 real-time control MCUs 
TMS320F2809  32-Bit Digital Signal Controller with Flash  C2000 real-time control MCUs 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles