F280x ACI3_4: Sensor-less Direct FOC of 3-Phase ACI Motor (Simulation Model) SPRC209 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Order Now
Part Number Status Current Version   Version Date   Host   OS  

SPRC209:
F280x ACI3_4: Sensor-less Direct FOC of 3-Phase ACI Motor (Simulation Model)

ACTIVE v3.22   Feb-03-2006   PC   Microsoft 95/98/NT/2000/XP  

Description

This system simulates a sensorless direct field oriented control of 3-phase induction motor with an "emulated" 3-phase induction motor model. The motor speed is controlled by using estimated speed as the speed feedback from the speed estimator of induction motor. The control strategy can be evaluated on TMS320C280x controllers without any power inverter and real induction motor. The system consisting of digital motor control modules is gradually built up until the speed control loop is finally closed. The incremental builds are included in the software to confidently build up the system. Based on TMS320C280x™/TMS320F280x™ DSP controllers.

The software for this system and associated modules offers two versions of data type:

  1. ACI3_4: Floating-point system framework
  2. ACI3_4: IQmath System Framework

The GLOBAL_Q setting (found in IQmathLib.h) allows one to rapidly adjust the overall Q number for the whole system. Thus, the "IQ" system can be easily evaluated in terms of overall resolution, dynamic range, or quantization problem. The simulated results from "IQ" system can be compared with that from "floating-point" system in order to see the effectiveness of 32-bit fixed-point arithmetic facilitated by "IQmath" library.

Features
  • Complete working reference design based on a modular s/w approach
  • Offered in "C" source code
  • Includes Incremental Build system framework
  • Fully documented solution
  • F280x platform

TI Devices (4)

Part Number Name Product Family
TMS320C2801  32-Bit Digital Signal Controller with ROM  C2000 real-time control MCUs 
TMS320C2802  32-Bit Digital Signal Controller with ROM  C2000 real-time control MCUs 
TMS320F2802  32-Bit Digital Signal Controller with Flash  C2000 real-time control MCUs 
TMS320F2809  32-Bit Digital Signal Controller with Flash  C2000 real-time control MCUs 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles