Wireless connectivity

Getting started with SimpleLink™ Wi-Fi®

The SimpleLink Wi-Fi family is the industry’s first Internet-on-a-chip™ solution offering Wi-Fi certified™ IC’s and modules allowing easy connectivity to the cloud. Optimized for battery-operated applications operating over two years on two AAA batteries. The devices offer enhanced internet & application level security with built-in programmability allowing development of an encrypted application layer on a single IC. Anyone, regardless of Wi-Fi experience, can connect to the internet. 

Product portfolio

The SimpleLink Wi-Fi product portfolio offers two families of certified devices and modules

CC32xx: wireless microcontroller (SoC) with Wi-Fi on one chip

Wi-Fi network processor + integrated 80MHz ARM® Cortex®-M4 MCU with security and peripherals enabling fast application development.

CC31xx: add Wi-Fi to any microcontroller

IC with integrated network processor, on-chip web server and embedded TCP/IP stack that connects easily to any microcontroller.

Wi-Fi product portfolio

Products and features 

Device                        
Network Processor
(NWP)
Host application MCU
Application dedicated, integrated,memory
Internet protocols supported
Wi-Fi + Internet level security 
Application level security
SimpleLink MCU platform
Availability 

2nd Generation                                                                                                                                                                                                                                

CC3220SF
yes
yes
1MB XIP Flash + 256KB RAM IPv6, IPv4
yes
yes
yes

Order IC

Order Module

CC3220S
yes
yes
256KB RAM IPv6, IPv4
yes
yes
yes

Order IC

Order Module

CC3220R
yes
yes
256KB RAM IPv6, IPv4
yes
no
yes
Order IC
CC3120
yes
no
no
IPv6, IPv4
yes
no
yes

Order IC

Order Module

1st Generation

CC3200
yes
yes
256KB RAM IPv4
yes
no
no

Order IC

Order Module

CC3100
yes
no
no
IPv4
yes
no
no

Order IC

Order Module

All modules with antennas are Pin-to-pin compatible to other modules with antennas
All modules without antennas are Pin-to-pin compatible with other modules without antennas 

Beginning development

Find out how easy it is to start developing with SimpleLink Wi-Fi devices. Choose the development setup that's right for you from one of these options and get going!

Getting started with SimpleLink Wi-Fi solutions

 

Getting started with SimpleLink Wi-Fi solutions

  1. Select microcontroller type
  2. Select your processor
  3. Start designing
 

Integrated Wireless MCU-SoC

Wireless Network Processor + External MCU

+
Need more information to make a choice? Click here

Select an integrated wireless MCU

CC3220SF

RAM

Network Feature

Programmable MCU

Internet level security

Application level security

SimpleLink MCU Platform

Availability

256K + 1MB Flash

Ipv6, Ipv4

Yes

Yes

Yes

Yes

IC, Module

CC3220S

RAM

Network Feature

Programmable MCU

Internet level security

Application level security

SimpleLink MCU Platform

Availability

256K

Ipv6, Ipv4

Yes

Yes

Yes

Yes

IC, Module


 

CC3220R

RAM

Network Feature

Programmable MCU

Internet level security

Application level security

SimpleLink MCU Platform

Availability

256K

Ipv6, ivp4

Yes

Yes

No

Yes

IC

CC3200

  • Generation 1

RAM

Network Feature

Programmable MCU

Internet level security

Application level security

SimpleLink MCU Platform

Availability

256K

Ipv4

Yes

Yes

No

No

IC, Module

Selected a Wireless Network Processor and External MCU

CC3120

RAM

Network Feature

Internet level security

SimpleLink MCU Platform

Availability

256K

Ipv6, ipv4

Yes

Yes

IC, Module

External MCU


SimpleLink MSP432™ MCU (32-bit MCU’s)  
  • Ultra-low power
  • Flash: up to 265kB
  • RAM: up to 64kB
  • Integrated ADC
  • SimpleLink MCU Ecosystem
  • Learn more
TM4C12x MCUs  
  • ARM® Cortex®-M4
  • Integrated ADC’s
  • RAM: up to 256kB
  • Learn more
PC Host connection
Non-TI MCU
Select

Please select an external MCU


CC3100

  • Generation 1

RAM

Network Feature

Internet level security

SimpleLink MCU Platform

Availability

256K

Ipv4

Yes

No

IC, Module

External MCU


MSP430™ MCU (16-bit MCU’s)  
  • Ultra-low power
  • Flash: up to 512kB
  • RAM: up to 32kB
  • Learn more
TM4C12x MCUs  
  • ARM® Cortex®-M4
  • Integrated ADC’s
  • RAM: up to 256kB
  • Learn more
PC Host connection
Non-TI MCU
Select

Please select an external MCU


Resources for SimpleLink Wi-Fi

Download to Excel

Hardware

 

Software

 

Resources

 

Advanced development

One SDK. Powerful tools. Wired and wireless microcontrollers.

Quickly and easily connect more to the Internet of Things with the TI IoT cloud ecosystem.

Find inspiration for your next design.

From smart homes to industrial, learn how SimpleLink Wi-Fi can fit your design needs.

Join our SimpleLink Wi-Fi community to share ideas and get design support.

Check out the latest and greatest in SimpleLink Wi-Fi family news, customers and more

Find answers with our in-depth white papers, application notes and more

Discover the full range of tools and software available for the new SimpleLink Wi-Fi family