Wireless Connectivity

SimpleLink wireless network processors

Embedded solutions with integrated stacks designed for easy development


Wireless network processor portfolio

Greatly minimize host MCU software requirements and RF development with the SimpleLink wireless network processors.


The SimpleLink SDK

One common software architecture across the SimpleLink MCU portfolio- invest once and reuse often.


SimpleLink academy

An interactive learning experience for the SimpleLink portfolio covering all phases of development.

<Section CTA Link - not authored>
<Horizontal Rule - not authored>

The Portfolio

TI brings flexibility to a new level with the SimpleLink MCU platform. Any wireless MCU can also be used as a wireless network processor and you can decide where to run your application, including an external host MCU. The MSP432™ host MCU, also shares the common core SimpleLink SDK, making development even easier.

CC3120

CC3220

CC2640R2F

CC1350

CC1310

See full range of TI’s wireless network processors

MCU type Network Processor Wireless MCU Wireless MCU Wireless MCU Wireless MCU
    Application
    Wireless stack + RF
Wireless technology Wi-Fi Wi-Fi Bluetooth
low energy
Sub-1 GHz +
Bluetooth
low energy
Sub-1 GHz
SimpleLink SDK compatible
Module available TI module TI module 3rd party module 3rd party module 3rd party module
Range 100 m 100 m 10+ m 10,000+ m 10,000+ m
Power consumption AAA/AA
batteries
AAA/AA
batteries
Energy harvesting
to coin cell
Energy harvesting
to coin cell
Energy harvesting
to coin cell