Wireless Connectivity

WiLink WL18xx (Wi-Fi+BT/BLE) – Applications

WiLink™ 8 product and software offerings provide the full solution to meet your application needs

Audio

WiLink™ 8 provides innovative audio solutions combined with best-in-class systems expertise to deliver application flexibility, higher performance and the design longevity you expect from an industry leader.

Solution

StreamUnlimited capeThe TI WiLink 8 Wi-Fi®/Bluetooth®/Bluetooth Smart audio multi-room cape, created in partnership with StreamUnlimited, provides a precise multi-room audio synchronization platform in conjunction with the BeagleBone Black.   

  • Ultra-precise audio multi-room synchronization between multiple speakers/capes   
  • StreamUnlimited Software Development Kit (SDK supports rich set of online music services, UPnP, Airplay® audio receiver, GStreamer, etc.)   
  • Wi-Fi dual-band support on 2.4 GHz band (featuring 2x2 MIMO) and antenna diversity on 5 GHz band   
  • Wi-Fi/Bluetooth (A2DP)/Bluetooth Smart co-ex and multi-role AP/station support   
  • Stereo ADC/DAC support - On board Stereo ADC/DAC and line in/out connectors   
  • Features TI Sitara™ AM335x processor

WiLink 8 mesh solution

TI’s 802.11s WiLink 8 mesh solution enables extended coverage without the need for additional equipment or wiring- a superior solution for audio. Our mesh solution easily adds connectivity to new or formerly out-of-range devices, eliminating the need for an access point entirely.   

  • Extended Range   
  • Robust reliability   
  • Easy implementation   
  • Automatic path optimization between nodes   
  • Self healing (if one of the nodes is disconnected)   
  • Time synchronization within 20us   
  • Free to download

WiLink™ 8 audio demo kit with mesh networking

The mesh networking audio demo kit demonstrates a multi-room audio solution- eliminating the need for an access point to connect each speaker by connecting with one another. The audio is synchronized to provide a seamless listening experience. The design uses a single Bluetooth A2DP audio input stream as the source, which gets simultaneously played to all connected speakers.

Industrial automation

There are many opportunities to leverage wireless connectivity in the industrial market, especially as new platforms allow a huge change in the conventional thinking of Industrial Internet of Things (IIoT), making the need for standard cables a thing of the past.

Key features of WiLink8 solutions for industrial automation:   

  • Wi-Fi TP up to 100 Mbps (UDP) with MIMO and MRC support   
  • Fully certified modules FCC/CE/IC/Telec   
  • Industrial temperature modules from -40C up to 85C   
  • Software and hardware packages with Sitara™ AM335x/AM437x processors and others   
  • Best in class robustness – 10 days without recovery

Wireless Connectivity Cape for BeagleBone Black solution

TI and Element14 have teamed up to create a combo Wi-Fi, Bluetooth, Zigbee® and NFC cape for the BeagleBone Black. The Wireless Connectivity Cape for BeagleBone Black features the WiLink WL1837MOD along with a TI CC2530 SoC to bring Wi-Fi, Bluetooth, and 802.15.4 all into one convenient cape! It features:   

  • Wi-Fi dual-band support on 2.4GHz band (featuring 2x2 MIMO) and antenna diversity on 5GHz band   
  • Wi-Fi/Bluetooth (A2DP)/Bluetooth Smart co-ex and multi-role AP/station support   
  • Support for IEEE 802.15.4, Zigbee and RF4CE   
  • Includes a dynamic NFC transponder (antenna required)   
  • Features TI’s SmartConfig™ technology

WiLink 8 mesh solution

TI’s WiLink™ 8 mesh solution is based on the 802.11s Wi-Fi mesh specification. WilLink mesh networking extends coverage without the need for additional equipment or wiring, and is suitable for a wide variety of applications, including uses for industrial and factory automation.   

  • Range extension   
  • Eliminates the need for an AP entirely   
  • Automatic path optimization between nodes   
  • Self-healing (if one of the nodes is disconnected)   
  • Mesh AP and mesh gateway modes supported for increased range and flexibility   
  • Level two bridging support   
  • Network analysis tools available   
  • Optimized connection between all devices even on large areas like a solar converter field

Sitara AM335x processor-based BeagleBone Green Wireless

SeeedStudio BeagleBone Green Wireless is a joint effort by BeagleBoard.org and Seeed Studio. Based on the open-source hardware design of BeagleBone Black, the newest BBGW has added two Grove connectors, making it easier to connect to the large family of Grove sensors. It is the first Wi-Fi + Bluetooth Low Energy (BLE) board from BeagleBone community. Boot Linux in under 10 seconds and get started on development in less than 5 minutes with just a single USB cable.

Key Features   

  • The first Wi-Fi + Bluetooth Low Energy (BLE) board from BeagleBone community   
  • Built-in 2.4 GHz TI WLinkTM8 Module with two antenna solution   
  • Onboard chip antenna   
  • IEEE 802.11b/g/n compliant   
  • FCC, IC, ETSI/CE, and TELEC certified   
  • Supports AP+STA mode of communication   
  • Comply with Bluetooth Advanced Audio Distribution Profile (A2DP)   
  • Supports MRAA library

Building automation

The WiLink 8 Wi-Fi/Bluetooth-enabled gateway provides a reliable connection and continuous access to the internet or cloud. The gateway enables building and home connected devices to run necessary applications for monitoring and control, such as thermostats, control panels, smart grid meters, cameras and other connected devices.

Key features of WiLink 8 for building automation:   

  • Propriety coexistence implementation with Zigbee /6LoWPAN (both hardware and software)   
  • Gateway with bluetooth low energy   
  • HomeKit certified SDK with Sitara AM335   
  • Multiple provisioning modes   
  • Fully certified modules FCC/CE/IC/Telec    
  • Wi-Fi/Bluetooth (A2DP)/Bluetooth Smart co-ex and multi-role AP/station support   
  • Support for ZigBee 802.15.4 on board

Wireless Connectivity Cape for BeagleBone Black solution

TI and Element14 have teamed up to create a combo Wi-Fi, Bluetooth, Zigbee® and NFC cape for the BeagleBone Black. The Wireless Connectivity Cape for BeagleBone Black features the WiLink WL1837MOD along with a TI CC2530 SoC to bring Wi-Fi, Bluetooth, and 802.15.4 all into one convenient cape! It features:   

  • Wi-Fi dual-band support on 2.4GHz band (featuring 2x2 MIMO) and antenna diversity on 5GHz band   
  • Wi-Fi/Bluetooth (A2DP)/Bluetooth Smart co-ex and multi-role AP/station support   
  • Support for IEEE 802.15.4, Zigbee and RF4CE   
  • Includes a dynamic NFC transponder (antenna required)   
  • Features TI’s SmartConfig™ technology

WiLink 8 mesh solution

TI’s WiLink™ 8 mesh solution is based on the 802.11s Wi-Fi mesh specification. WilLink mesh networking extends coverage without the need for additional equipment or wiring, and is suitable for a wide variety of applications, including uses for industrial and factory automation.   

  • Range extension   
  • Eliminates the need for an AP entirely   
  • Automatic path optimization between nodes   
  • Self-healing (if one of the nodes is disconnected)   
  • Mesh AP and mesh gateway modes supported for increased range and flexibility   
  • Level two bridging support   
  • Network analysis tools available   
  • Optimized connection between all devices even on large areas like a solar converter field

Sitara AM335x processor-based BeagleBone Green Wireless

SeeedStudio BeagleBone Green Wireless is a joint effort by BeagleBoard.org and Seeed Studio. Based on the open-source hardware design of BeagleBone Black, the newest BBGW has added two Grove connectors, making it easier to connect to the large family of Grove sensors. It is the first Wi-Fi + Bluetooth Low Energy (BLE) board from BeagleBone community. Boot Linux in under 10 seconds and get started on development in less than 5 minutes with just a single USB cable.

Key Features   

  • The first Wi-Fi + Bluetooth Low Energy (BLE) board from BeagleBone community   
  • Built-in 2.4 GHz TI WLinkTM8 Module with two antenna solution   
  • Onboard chip antenna   
  • IEEE 802.11b/g/n compliant   
  • FCC, IC, ETSI/CE, and TELEC certified   
  • Supports AP+STA mode of communication   
  • Comply with Bluetooth Advanced Audio Distribution Profile (A2DP)   
  • Supports MRAA library

Medical

There has been a radical shift from wired to wireless medical devices. This shift is improving patient care and bringing innovative products to market that enable increased patient mobility and give healthcare professionals easier access to patient data.   

  • The WiLink 8 Wi-Fi + Bluetooth/Bluetooth low energy combo-connectivity modules provide an ideal wireless solution that works well with a variety of processors for power and size restricted applications.   
  • WiLink 8 modules are FCC/IC/CE/Telec certified modules* with integrated RF and power management reducing the need for wireless expertise   
  • Texas Instruments is preferred supplier for many to ensure longevity of supply. 10 years of guaranteed supply with volume demand   
  • 5 GHz diversity support on WL1807MOD and WL1837MOD

Wireless Connectivity Cape for BeagleBone Black solution

Evaluation platform with the Wireless Connectivity Cape for BeagleBone Black and Beagle Bone Black. The Cape ensures:   

  • Wi-Fi dual-band support on 2.4GHz band (featuring 2x2 MIMO) and antenna diversity on 5GHz band   
  • Wi-Fi/Bluetooth (A2DP)/Bluetooth Smart co-ex and multi-role AP/station support   

WiLink 8 mesh solution

TI’s WiLink 8 mesh solution is based on the 802.11s Wi-Fi mesh specification. Mesh networking extends coverage without the need for additional equipment or wiring, and is suitable for a wide variety of applications, such as networked and distributed medical devices.   

  • Eliminates the need for an AP entirely   
  • Automatic path optimization between nodes   
  • Self-healing (if one of the nodes is disconnected)   
  • Mesh AP and mesh gateway modes supported for increased range and flexibility   
  • Level 2 bridging support   
  • Network analysis tools available   
  • All devices such as patient monitoring devices have a great access to the network and are able to communicate among themselves

*We have certified module with MPE report (Maximum permissible exposure) that is 20 cm away from human tissue as well as all conducted/radiated testing. Customers will have to run SAR on the module in order to place it closer than 20 cm to the human tissue; this certification can be done only on the final product since it is constrained to the system level only.

Sitara AM335x processor-based BeagleBone Green Wireless

SeeedStudio BeagleBone Green Wireless is a joint effort by BeagleBoard.org and Seeed Studio. Based on the open-source hardware design of BeagleBone Black, the newest BBGW has added two Grove connectors, making it easier to connect to the large family of Grove sensors. It is the first Wi-Fi + Bluetooth Low Energy (BLE) board from BeagleBone community. Boot Linux in under 10 seconds and get started on development in less than 5 minutes with just a single USB cable.

Key Features   

  • The first Wi-Fi + Bluetooth Low Energy (BLE) board from BeagleBone community   
  • Built-in 2.4 GHz TI WLinkTM8 Module with two antenna solution   
  • Onboard chip antenna   
  • IEEE 802.11b/g/n compliant   
  • FCC, IC, ETSI/CE, and TELEC certified   
  • Supports AP+STA mode of communication   
  • Comply with Bluetooth Advanced Audio Distribution Profile (A2DP)   
  • Supports MRAA library

Automotive connectivity solutions

TI brings the next level of the connected car experience today with WiLink 8Q solutions

WiLink 8Q brings high-performance automotive combo-connectivity infotainment solutions of Wi- Fi, Bluetooth, Bluetooth low energy and GNSS.

Single-chip automotive connectivity

Easily add Wi-Fi, Bluetooth, Bluetooth low energy and/or GNSS to create a connected car with an automotive grade single chip multi-technology offering. The WiLink 8Q platform also features software support for QNX, Linux and Android™ OS.

Powerful and scalable portfolio

WiLink 8Q is a fully scalable platform with Bluetooth only to combo connectivity with Wi-Fi + Bluetooth to Wi-Fi + Bluetooth + GNSS with complete software reuse across all combinations. This solution is compatible with a wide range of processors and is an optimized companion device for TI’s automotive processors “Jacinto 5” and “Jacinto 6”.

Feature-packed solutions

WiLink 8Q delivers advanced features including Wi-Fi CERTIFIED® Miracast™ to enable in-car multimedia video streaming in parallel with Bluetooth hands-free calling and A2DP stereo sound. Our technology enables concurrent multi-screen content sharing and viewing from multiple smartphones/tablets to in-car systems as well as easy pairing of devices and wire replacement to sensors. Additionally, WiLink 8Q’s simultaneous operation of both GPS and GLONASS increases the probability and speed of keeping drivers connected, especially in urban canyons where buildings or other structures limit satellite visibility.

Note: Please contact the following for further inquiries on automotive connectivity: