Microcontrollers (MCU)

Design Support

Getting Started

Selection Tool

Training & Events

Developer Network

University

Datasheets, folders &
      block diagrams     
Datasheets   
TMS320F2833x
TMS320C2834x

Product Folders
TMS320F2833x
TMS320C2834x

Block Diagrams
TMS320F2833x
TMS320C2834x
controlSUITE™ Software

controlSUITE™ Software

Learn more about the centralized software platform for C2000 microcontrollers.
Access device software, kit software, application libraries, datasheets, users guides, application notes, training and support, as well as the latest news in C2000. Your complete software solution for C2000.

Delfino™ 32-bit Microcontrollers

C2000™ high-performance floating-point microcontrollers

The Delfino F2833x and C2834x series of TI C2000™ 32-bit microcontrollers bring leading floating-point performance and integration to real-time control applications. Lead by up to a 300 MHz DSP-based C28x core with integrated floating-point, the Delfino line of microcontrollers simplifies development and delivers high performance for demanding real-time applications. With a high-performance core, control optimized peripherals, and scalable development platform, the Delfino line of microcontrollers can reduce system cost, increase system reliability, and boost performance for applications such as industrial power electronics, power delivery, renewable energy, and smart sensing.

Click diagram to enlarge
enlargeEnlarge

Delfino Device Series Configurations

Device Series Memory ADC CPU Speed
F2833x Flash Internal 150 MHz
C2834x RAM External 300 MHz

Availability

C2000 32-bit MCU Portfolio: Code compatible solutions scaling from 40MHz to 300MHz

High Voltage PFC and Motor Control Developer's Kit

High Voltage Motor Control and PFC Developer's Kit

Learn and experiment with digital control of high voltage motors.
F28335 Peripheral Explorer Kits

F28335 Peripheral Explorer Kits

Learn how to use the advanced peripherals on a C2000 MCU!
Delfino F28335, F28343, and F28346 Experimenter's Kits

Delfino Experimenter Kits

These kits are ideal for initial device exploration and testing of the high-performance floating-point Delfino MCUs.