SBASB89 May 2025 ADS117L14 , ADS117L18
PRODUCTION DATA
The sinc4 filter performs averaging and decimation of the modulator data to produce data rates up to 1365.3kSPS in max-speed mode, 1066.6kSPS in high-speed mode, 533.3kSPS in mid-speed mode and 133.333kSPS in low-speed mode. Increasing the OSR value decreases the ADC data rate that reduces signal bandwidth and total noise resulting from increased data averaging and decimation.
Table 7-19 lists the sinc4 filter characteristics.
| MODE | fCLK (MHz) | OSR | DATA RATE (kSPS) | –3dB FREQUENCY (kHz) | LATENCY TIME (μs)(1) |
|---|---|---|---|---|---|
| Max speed | 32.768 | 12 | 1365.3 | 310.2 | 3.9 |
| High speed | 25.6 | 1066.6 | 242.3 | 5.1 | |
| Mid speed | 12.8 | 533.3 | 121.2 | 10.1 | |
| Low speed | 3.2 | 133.33 | 30.3 | 40.5 | |
| Max speed | 32.768 | 16 | 1024 | 232.7 | 4.9 |
| High speed | 25.6 | 800 | 181.8 | 6.3 | |
| Mid speed | 12.8 | 400 | 90.9 | 12.6 | |
| Low speed | 3.2 | 100 | 22.7 | 50.5 | |
| Max speed | 32.768 | 24 | 682.67 | 155.1 | 6.9 |
| High speed | 25.6 | 533.3 | 121.2 | 8.9 | |
| Mid speed | 12.8 | 266.67 | 60.6 | 17.1 | |
| Low speed | 3.2 | 66.67 | 15.1 | 70.8 | |
| Max speed | 32.768 | 32 | 512 | 116.3 | 8.9 |
| High speed | 25.6 | 400 | 90.9 | 11.4 | |
| Mid speed | 12.8 | 200 | 45.4 | 22.8 | |
| Low speed | 3.2 | 50 | 11.4 | 91.4 | |
| Max speed | 32.768 | 64 | 256 | 58.2 | 16.6 |
| High speed | 25.6 | 200 | 45.4 | 21.3 | |
| Mid speed | 12.8 | 100 | 22.7 | 42.6 | |
| Low speed | 3.2 | 25 | 5.68 | 171 | |
| Max speed | 32.768 | 128 | 128 | 29.1 | 32.3 |
| High speed | 25.6 | 100 | 22.7 | 41.3 | |
| Mid speed | 12.8 | 50 | 11.4 | 82.6 | |
| Low speed | 3.2 | 12.5 | 2.84 | 331 | |
| Max speed | 32.768 | 256 | 64 | 14.5 | 63.6 |
| High speed | 25.6 | 50 | 11.4 | 81.4 | |
| Mid speed | 12.8 | 25 | 5.68 | 163 | |
| Low speed | 3.2 | 6.25 | 1.42 | 651 | |
| Max speed | 32.768 | 512 | 32 | 7.27 | 126 |
| High speed | 25.6 | 25 | 5.68 | 162 | |
| Mid speed | 12.8 | 12.5 | 2.84 | 324 | |
| Low speed | 3.2 | 3.125 | 0.710 | 1294 | |
| Max speed | 32.768 | 1024 | 16 | 3.64 | 251 |
| High speed | 25.6 | 12.5 | 2.84 | 321 | |
| Mid speed | 12.8 | 6.25 | 1.42 | 643 | |
| Low speed | 3.2 | 1.5625 | 0.355 | 2570 | |
| Max speed | 32.768 | 2048 | 8 | 1.82 | 501 |
| High speed | 25.6 | 6.25 | 1.42 | 641 | |
| Mid speed | 12.8 | 3.125 | 0.710 | 1282 | |
| Low speed | 3.2 | 0.7813 | 0.178 | 5130 | |
| Max speed | 32.768 | 4096 | 4 | 0.909 | 1001 |
| High speed | 25.6 | 3.125 | 0.710 | 1281 | |
| Mid speed | 12.8 | 1.563 | 0.355 | 2562 | |
| Low speed | 3.2 | 0.391 | 0.089 | 10250 |
Figure 7-18 and Figure 7-19 show the sinc4 frequency response for OSR = 32. The frequency response consists of a series of response nulls occurring at multiples of fDATA with a series of decaying peaks in between. At the null frequencies, the filter has zero gain. A folded image of the filter response appears when fIN/fDATA > OSR/2, as illustrated in the frequency plot of Figure 7-19 for OSR = 32. 0dB attenuation occurs at input frequencies near n × fMOD (n = 1, 2, 3, and so on). If signals are present at these frequencies, the signal is aliased to the pass band.
Figure 7-18 Sinc4 Frequency
Response
Figure 7-19 Sinc4 Frequency Response
to fMOD (OSR = 32)