Four programmable speed modes allow
tradeoffs between data rate, noise performance and power consumption.
Table 7-7 shows the maximum data rates (OSR at minimum value) and nominal clock frequencies.
Operation in the reduced speed modes lowers the device power consumption at reduced
bandwidth for applications not requiring large signal bandwidths.
Table 7-7 Data Rates and Clock
Frequencies| MODE | CLOCK FREQUENCY
(fCLK) | fDATA WIDEBAND
FILTER | fDATA LOW-LATENCY
FILTER |
|---|
| Max speed | 32.768MHz | 512kSPS | 1365.3kSPS |
| High speed | 25.6MHz | 400kSPS | 1066.6kSPS |
| Mid speed | 12.8MHz | 200kSPS | 533.3kSPS |
| Low speed | 3.2MHz | 50kSPS | 133.3kSPS |
The speed mode is programmed by the SPEED_MODE[1:0] bits of the
GEN_CFG2 register. The speed mode selection is universal,
applying to all channels. See the
Section 5.3 for clock frequency tolerances.